Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components6V-9831: 1-14 Thread O Ring Face Seal Cap
Home
HydraulicsOther Hydraulic Components
6V-9831: 1-14 Thread O Ring Face Seal Cap
6V-9831: 1-14 Thread O Ring Face Seal Cap

Cat® Enhance sealing integrity with O-ring face seal caps, for protecting and maintaining the integrity of O-ring face seal connections

Brand: Cat

Product Images
6V-9831: 1-14 Thread O Ring Face Seal Cap
6V-9831: 1-14 Thread O Ring Face Seal Cap
6V-9831: 1-14 Thread O Ring Face Seal Cap
6V-9831: 1-14 Thread O Ring Face Seal Cap
6V-9831: 1-14 Thread O Ring Face Seal Cap

Cat® Enhance sealing integrity with O-ring face seal caps, for protecting and maintaining the integrity of O-ring face seal connections

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Threaded metal ORFS cap may be used in pressure sealing applications. Caps will seal an opening port in order to contain fluids and prevent contamination during service operations.

Attributes:
• Material: Steel
• Zinc plated
• Hex size: 28.58 mm (1.12 in)
• Length: 26 mm (1.02 in)
• Thread size: 1-14

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Threaded metal ORFS cap may be used in pressure sealing applications. Caps will seal an opening port in order to contain fluids and prevent contamination during service operations.

Attributes:
• Material: Steel
• Zinc plated
• Hex size: 28.58 mm (1.12 in)
• Length: 26 mm (1.02 in)
• Thread size: 1-14

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 7J-9108 (1-14)
Oil and Fuel Compatible Seal: 228-7091 (1-14)
Coolant and Urea Compatible Seal: 6V-5138 (1-14)
Material Description: Steel
Hex Size (mm): 28.6
Length (in): 1.02
Material: Carbon Steel
Thread Size (in): 1-14
Hex Size (in): 1.12
Length (mm): 26
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 7J-9108 (1-14)
Oil and Fuel Compatible Seal: 228-7091 (1-14)
Coolant and Urea Compatible Seal: 6V-5138 (1-14)
View More
Compatible Models
Compatible Models
Brush Cutter
BR624MR-244
Integrated Toolcarrier
IT62HIT14G2IT12BIT14FIT14G
Wheel Tractor-Scraper
621632631657651
Wheel Skidder
535D545D525D525C555D
Rotary Drill
MD6310MD6200MD6250MD6380
Mini Hyd Excavator
303.5305.5E2302.5301.8307D307C307B301.6301.5308C305.5 GC308E2307E2306E2308.5304305308307.5309306307307-A306.5310305.5305 CR
Forestry Products
538548FM528 LL
Excavator
311D LRR316F LM315F312EFM538312F312B312C312D315D LM317F314D CRFM548374F LM318F312-A345C312B L548307320D2 FM317315313315C323F OEM312D2 L312C L314E CR538313F313D312D2312D L314D LCR318D2 L374F312E L313F L314F CR313F GC320D314E LCR320B FM LL330F317 GC365B L365B323F SA312F GC313D2 GC315 GC336D LN318D L313D2-GC313D2320D FM320B LL313D2 LGP307-A312D2 GC318E L328D LCR313 GC320C FM319C318F L318C311F LRR318D2329F L395313F LGC316E L315F LCR365B II374
Shovel
6040
Multi Terrain Loader
257B3
Compact Track Loader
249D239D239D3249D3259B3
Wheel Tractor
631K621K OEM
Rotary Mixer
RM800
Track Loader
933C939C
Soil Compactor
CP5CS5
Petroleum Engine
C27C9C7C32C175-163512C
Demolition And Sorting
G306G308
Backhoe Loader
420F2432F2430F2442D430D442E430E430F450E450F420XE427F2414E426B438C426C438D438B424B HD416F2415416428F2424D426424B428436C424420436B422F434E422E434F420D432E444F420E432F432D444E415F2420F434430432444F2426 F2444440450422F2416E428F416F416C428D416D428E428B416B428C434F2
Wheel Dozer
854K824K824
Grapple
G212G214G218
Telehandler
TH560BTH355BTH580BTH460BTH360B
Compact Wheel Loader
910K914G2906H2907H2914910906930938920926906H914K914G908M908H2906M907H907M908H
Wheel Loader
972L988GC962H950H986K930G966L930H930K966M930M924G924K938K938M926M966 GC907K986906K906M995993908K908M926924930938980K HLG908907906993K980K992K980M994F994D994H982M
Articulated Truck
740C740B745C735C735B
Wheeled Excavator
M314M315M322M320M318M319M316M317M320FM313-07M318FM314-07M322FM316FM325BM314F
Engine - Industrial
3516B
Industrial Engine
C32C27C175-16C9C9.3B
Wheel Scraper
621F623G623F627F
Quarry Truck
777E
Tractor
776C
Site Prep Tractor
586C2864C
Off Highway Truck
789G777G777E789D773GC777793F798 AC789785793
Material Handler
MH3022MH3024MH3040MH3050
Oem Solutions
TR35E44-C9.3BL
Motor Grader
24140M14024M
Backhoe
BH150BH160BH130
Rotary Cutter
RC20
Hydraulic Shovel
6020604060306020B6060
Track-Type Tractor
D6R IIID9 GCD6R IID7R SERIESD6K2 LGPD4HD5R2D6TD6ND9D5D6N LGPD11RD6K2 XLD10T2D9TD9RDEUCED6K2D7R II
Knuckleboom Loader
579C579D2484D2484C559C559D2384D2384C
Asphalt Paver
AP1055AP500AP655BG555EPE636AP400BG-260DAP600AP555FAP500FAP655FAP-600DBG1000EAP-500EAP655F LAP600FAP-655DBG-2455DAP-1000EAP-1000DAP-1000FAP-555EAP-1050BG1055EAP-1055FAP-1055DAP-1055EBG600DAP-1000AP555BG655DAP455BG500EAP1000
Marine Engine
C323512EC175-16
Hammer
H6363B8B6B4H63SB2B1
Marine Auxiliary
C32
Mining Excavator
5130B
Vibratory Compactor
CVP16CS-34CVP28CP-34CB-536DVVP10CD-54
Petroleum Package
TH48
Mobile Hyd Power Unit
365C L323F OEM336FMHPU329E336D L336F336E330F330D
Power Package
C7
Generator Set
3508G3412C18C15G3516CG3516EC32C175-20C175-16G3520CG3520EG3512E
Reclaimer Mixer
RM400RM800
Engine
C175-163512E
Locomotive Engine
C175-16C32
Ejector Truck
740B
Road Reclaimer
RM800RM400RM600
Challenger
MT765MT755MT745MT73565C65DMTC735MTC745MTC755MTC765
Transmission
TR35
Skid Steer Loader
242B3226D232D3226B3249D3226D3232D
Industrial Loader
415F2 IL
Truck
793F XQ793F CMD793F OEM789D777G777F785797795F XQ793D793F785G797F785D797B795F AC793F AC772770
Powertrain
TR35E44-C9.3B
View More
Brush Cutter
BR624MR-244
Warranty Information
Return Policy
Parts diagram for 6V-9831
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-98316V-9831
7J-91087J-9108
6V-95106V-9510
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-9831
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-9831

Description:
Threaded metal ORFS cap may be used in pressure sealing applications. Caps will seal an opening port in order to contain fluids and prevent contamination during service operations.

Attributes:
• Material: Steel
• Zinc plated
• Hex size: 28.58 mm (1.12 in)
• Length: 26 mm (1.02 in)
• Thread size: 1-14

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9831

Units of Measure

USMetric
Transmission and Hydraulic Oil Compatibile Seal: 7J-9108 (1-14)
Oil and Fuel Compatible Seal: 228-7091 (1-14)
Coolant and Urea Compatible Seal: 6V-5138 (1-14)
Material Description: Steel
Hex Size (mm): 28.6
Length (in): 1.02
Material: Carbon Steel
Thread Size (in): 1-14
Hex Size (in): 1.12
Length (mm): 26
View More
Compatible Models for part number 6V-9831

BRUSH CUTTER

BR624 MR-244

INTEGRATED TOOLCARRIER

IT62H IT14G2 IT12B IT14F IT14G

WHEEL TRACTOR-SCRAPER

621 632 631 657 651

WHEEL SKIDDER

535D 545D 525D 525C 555D

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

303.5 305.5E2 302.5 301.8 307D 307C 307B 301.6 301.5 308C 305.5 GC 308E2 307E2 306E2 308.5 304 305 308 307.5 309 306 307 307-A 306.5 310 305.5 305 CR

FORESTRY PRODUCTS

538 548 FM528 LL

EXCAVATOR

311D LRR 316F L M315F 312E FM538 312F 312B 312C 312D 315D L M317F 314D CR FM548 374F L M318F 312-A 345C 312B L 548 307 320D2 FM 317 315 313 315C 323F OEM 312D2 L 312C L 314E CR 538 313F 313D 312D2 312D L 314D LCR 318D2 L 374F 312E L 313F L 314F CR 313F GC 320D 314E LCR 320B FM LL 330F 317 GC 365B L 365B 323F SA 312F GC 313D2 GC 315 GC 336D LN 318D L 313D2-GC 313D2 320D FM 320B LL 313D2 LGP 307-A 312D2 GC 318E L 328D LCR 313 GC 320C FM 319C 318F L 318C 311F LRR 318D2 329F L 395 313F LGC 316E L 315F LCR 365B II 374

SHOVEL

6040

MULTI TERRAIN LOADER

257B3

COMPACT TRACK LOADER

249D 239D 239D3 249D3 259B3

WHEEL TRACTOR

631K 621K OEM

ROTARY MIXER

RM800

TRACK LOADER

933C 939C

SOIL COMPACTOR

CP5 CS5

PETROLEUM ENGINE

C27 C9 C7 C32 C175-16 3512C

DEMOLITION AND SORTING

G306 G308

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 427F2 414E 426B 438C 426C 438D 438B 424B HD 416F2 415 416 428F2 424D 426 424B 428 436C 424 420 436B 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 416C 428D 416D 428E 428B 416B 428C 434F2

WHEEL DOZER

854K 824K 824

GRAPPLE

G212 G214 G218

TELEHANDLER

TH560B TH355B TH580B TH460B TH360B

COMPACT WHEEL LOADER

910K 914G2 906H2 907H2 914 910 906 930 938 920 926 906H 914K 914G 908M 908H2 906M 907H 907M 908H

WHEEL LOADER

972L 988GC 962H 950H 986K 930G 966L 930H 930K 966M 930M 924G 924K 938K 938M 926M 966 GC 907K 986 906K 906M 995 993 908K 908M 926 924 930 938 980K HLG 908 907 906 993K 980K 992K 980M 994F 994D 994H 982M

ARTICULATED TRUCK

740C 740B 745C 735C 735B

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M320F M313-07 M318F M314-07 M322F M316F M325B M314F

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 C27 C175-16 C9 C9.3B

WHEEL SCRAPER

621F 623G 623F 627F

QUARRY TRUCK

777E

TRACTOR

776C

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

789G 777G 777E 789D 773GC 777 793F 798 AC 789 785 793

MATERIAL HANDLER

MH3022 MH3024 MH3040 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

24 140M 140 24M

BACKHOE

BH150 BH160 BH130

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6040 6030 6020B 6060

TRACK-TYPE TRACTOR

D6R III D9 GC D6R II D7R SERIES D6K2 LGP D4H D5R2 D6T D6N D9 D5 D6N LGP D11R D6K2 XL D10T2 D9T D9R DEUCE D6K2 D7R II

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 BG-260D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP655F L AP600F AP-655D BG-2455D AP-1000E AP-1000D AP-1000F AP-555E AP-1050 BG1055E AP-1055F AP-1055D AP-1055E BG600D AP-1000 AP555 BG655D AP455 BG500E AP1000

MARINE ENGINE

C32 3512E C175-16

HAMMER

H63 63 B8 B6 B4 H63S B2 B1

MARINE AUXILIARY

C32

MINING EXCAVATOR

5130B

VIBRATORY COMPACTOR

CVP16 CS-34 CVP28 CP-34 CB-536D VVP10 CD-54

PETROLEUM PACKAGE

TH48

MOBILE HYD POWER UNIT

365C L 323F OEM 336FMHPU 329E 336D L 336F 336E 330F 330D

POWER PACKAGE

C7

GENERATOR SET

3508 G3412 C18 C15 G3516C G3516E C32 C175-20 C175-16 G3520C G3520E G3512E

RECLAIMER MIXER

RM400 RM800

ENGINE

C175-16 3512E

LOCOMOTIVE ENGINE

C175-16 C32

EJECTOR TRUCK

740B

ROAD RECLAIMER

RM800 RM400 RM600

CHALLENGER

MT765 MT755 MT745 MT735 65C 65D MTC735 MTC745 MTC755 MTC765

TRANSMISSION

TR35

SKID STEER LOADER

242B3 226D 232D3 226B3 249D3 226D3 232D

INDUSTRIAL LOADER

415F2 IL

TRUCK

793F XQ 793F CMD 793F OEM 789D 777G 777F 785 797 795F XQ 793D 793F 785G 797F 785D 797B 795F AC 793F AC 772 770

POWERTRAIN

TR35E44-C9.3B

View More
Related parts
228-7091
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
Check Price
6V-5138
6V-5138: 15.6mm Inside Diameter Seal-O-Ring
Check Price
7J-9108
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert