To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsOther Hydraulic Components6V-9850: 11/16-16 X 11/16-16 Thread 90-Degree Elbow Adapter
Home
HydraulicsOther Hydraulic Components6V-9850: 11/16-16 X 11/16-16 Thread 90-Degree Elbow Adapter
6V-9850: 11/16-16 X 11/16-16 Thread 90-Degree Elbow Adapter
Cat® Elbow Adapter
Brand: Cat
Product Images
6V-9850: 11/16-16 X 11/16-16 Thread 90-Degree Elbow Adapter
Cat® Elbow Adapter
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: An Elbow Adapter changes the direction of flow to various angles.
Attributes: Cat® Elbow Adapters are designed to provide leak free, long lasting performance in rugged applications.
Recommended Application: Cat Elbow Adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: An Elbow Adapter changes the direction of flow to various angles.
Attributes: Cat® Elbow Adapters are designed to provide leak free, long lasting performance in rugged applications.
Recommended Application: Cat Elbow Adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Material Description: Plated Steel
Width (mm): 33.02
Height (mm): 22.86
Length (in): 1.9
Material: Carbon Steel
Length (mm): 48.26
Height (in): 0.9
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-9850
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-9850
Description: An Elbow Adapter changes the direction of flow to various angles.
Attributes: Cat® Elbow Adapters are designed to provide leak free, long lasting performance in rugged applications.
Recommended Application: Cat Elbow Adapters are used in a wide variety of hydraulic applications ranging from hydraulic fluid systems to braking systems.
View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-9850
Units of Measure
USMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Material Description: Plated Steel
Width (mm): 33.02
Height (mm): 22.86
Length (in): 1.9
Material: Carbon Steel
Length (mm): 48.26
Height (in): 0.9
View More
Compatible Models for part number 6V-9850
INTEGRATED TOOLCARRIER
IT12B IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 325F 329D LN M325D MH 318D2 L 324E L 312E L 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GC 349D2 L 318F L 329D 330-A 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336F 314D CR 335F 325C L 330B LN 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 345C L 323D3 323D2 313F GC 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 336D2 LXE 323F SA MH3295 340D2 L 320D L 325C FM 340F L UHD 330B L 319D L 325 L 317B L 330F LN 350 OEM 322-A L 322-A N 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L 317B LN 329F L 335F LCR 385C L MH 315F LCR 329D2 L M312 M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F M318F 385C FS 345B 345C 345D 349F L 385C L 317 315 313 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 323 329E L 330 335 336 323 GX 318D2 323 GC 330-A LN 365B II 324D LN 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311C 349E L 330D2 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 352F-VG 365C L MH 315C FM558 314C 322-A FM568 313F 313D 312D2 352F 320E LRR 336F L 325-A L 323D SA 336D2 GC 322 L 330D2 L 314F CR 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 325-A FM L 313D2 GC MH3040 390D L 319D LN 326D2 320F L 313D2-GC 313D2 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 322 LN 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 322C FM
330D L 329D L 323D LN 330D2 329E 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330D 330C 323D L 365C L 385C L 336D L 345C 336E HVG 324D LN 345C L 336FMHPU 340D2 L 325D L