Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components6V-9853: ORFS 90 Degree Elbow Adaptor
Home
HydraulicsOther Hydraulic Components
6V-9853: ORFS 90 Degree Elbow Adaptor
6V-9853: ORFS 90 Degree Elbow Adaptor

Cat® Elbow Adapter

Brand: Cat

Product Images
6V-9853: ORFS 90 Degree Elbow Adaptor
6V-9853: ORFS 90 Degree Elbow Adaptor
6V-9853: ORFS 90 Degree Elbow Adaptor
6V-9853: ORFS 90 Degree Elbow Adaptor
6V-9853: ORFS 90 Degree Elbow Adaptor

Cat® Elbow Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
238-5083
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
Check Price
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
4K-1388
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert