Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings6Y-1717: Track Bushing
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings6Y-1717: Track Bushing
6Y-1717: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

fallback-image
6Y-1717: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-1717
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6Y-1717

Units of Measure

USMetric
Counterbore Depth (mm): 0
Master Option: No
Material: Boron Steel
Bushing Outside Diameter (in): 1.969
Overall Length (in): 4.222
End Length (mm): 27
Bushing Outside Diameter (mm): 50
End Length (in): 1.063
End Outside Diameter (mm): 47
Counterbore Diameter (mm): 0
End Outside Diameter (in): 1.85
Counterbore Diameter (in): 0
Overall Length (mm): 107.24
Bushing Inside Diameter (in): 1.144
Bushing Dynamics: Fixed
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 29.05
View More
Compatible Models for part number 6Y-1717

TRACK-TYPE TRACTOR

D3B

ASPHALT PAVER

BG-225C AP-650B BG-245C AP-1050B AP-1050

RIPPER

3

COLD PLANER

PR-450 PR-450C

BULLDOZER

3S 3P

WINCH

53

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced