Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins6Y-2527: Grooved Pin
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
6Y-2527: Grooved Pin
6Y-2527: Grooved Pin

Cat® 19 mm Grooved Pin

Brand: Cat

Product Images
6Y-2527: Grooved Pin
6Y-2527: Grooved Pin
6Y-2527: Grooved Pin
6Y-2527: Grooved Pin
6Y-2527: Grooved Pin

Cat® 19 mm Grooved Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
The J450 heavy Duty pin is chamfered on both ends and is grooved. Recommended for J450 retention systems, this pin can be installed from either side of the tip.

Applications:
• Fits J450 bucket tips, ripper tips and protectors

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The J450 heavy Duty pin is chamfered on both ends and is grooved. Recommended for J450 retention systems, this pin can be installed from either side of the tip.

Applications:
• Fits J450 bucket tips, ripper tips and protectors

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.75
Diameter (mm): 19.05
Length (in): 5.28
Material: Boron Steel,Low Alloy Steel
Length (mm): 134
Units of MeasureUSMetric
Diameter (in): 0.75
Diameter (mm): 19.05
Length (in): 5.28
View More
Compatible Models
Compatible Models
Track Loader
973C973
Front Shovel
235C
Excavator
330-A330-A LN229330 L225330-A L245229DEL300B225B235B225D235C235D322CEL300330 LN235E300330C LE300B
Wheel Loader
988F II988B980C986H980F986K980F II
View More
Track Loader
973C973
Warranty Information
Return Policy
Parts diagram for 6Y-2527
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-2527
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-2527

Description:
The J450 heavy Duty pin is chamfered on both ends and is grooved. Recommended for J450 retention systems, this pin can be installed from either side of the tip.

Applications:
• Fits J450 bucket tips, ripper tips and protectors

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6Y-2527

Units of Measure

USMetric
Diameter (in): 0.75
Diameter (mm): 19.05
Length (in): 5.28
Material: Boron Steel,Low Alloy Steel
Length (mm): 134
View More
Compatible Models for part number 6Y-2527

TRACK LOADER

973C 973

FRONT SHOVEL

235C

EXCAVATOR

330-A 330-A LN 229 330 L 225 330-A L 245 229D EL300B 225B 235B 225D 235C 235D 322C EL300 330 LN 235 E300 330C L E300B

WHEEL LOADER

988F II 988B 980C 986H 980F 986K 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert