Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home6Y-3268: GEAR
Home6Y-3268: GEAR
6Y-3268: GEAR

Cat® Spur Gear

Brand: Cat

fallback-image
6Y-3268: GEAR

Cat® Spur Gear

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


Attributes:
Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


Recommended Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

Description:
A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


Attributes:
Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


Recommended Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

Specifications
Specifications
Material: Low Alloy Steel
Material: Low Alloy Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H
Challenger
65C65B65E75D85C65D75C85E75E85D70C95E6575
View More
Track-Type Tractor
D6H
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-3268
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-3268

Description:
A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


Attributes:
Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


Recommended Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Specifications for part number 6Y-3268
Material: Low Alloy Steel
View More
Compatible Models for part number 6Y-3268

TRACK-TYPE TRACTOR

D6H

CHALLENGER

65C 65B 65E 75D 85C 65D 75C 85E 75E 85D 70C 95E 65 75

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert