Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainSteeringSteering Friction Discs6Y-7916: 306.4mm Outer Diameter Brake Friction Disc
Home
DrivetrainSteeringSteering Friction Discs
6Y-7916: 306.4mm Outer Diameter Brake Friction Disc
6Y-7916: 306.4mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Product Images
6Y-7916: 306.4mm Outer Diameter Brake Friction Disc
6Y-7916: 306.4mm Outer Diameter Brake Friction Disc
6Y-7916: 306.4mm Outer Diameter Brake Friction Disc
6Y-7916: 306.4mm Outer Diameter Brake Friction Disc
6Y-7916: 306.4mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6Y-79166Y-7916
7D-84347D-8434
4D-54974D-5497
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-7916
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6Y-7916

Units of Measure

USMetric
Inside Diameter (mm): 198.75
Outside Diameter (mm): 306.4
Thickness (mm): 3.45
Inside Diameter (in): 7.8248
Outside Diameter (in): 12.0629
Thickness (in): 0.1358
Material: Carbon Steel,Non-Band Type Friction Material
View More
Compatible Models for part number 6Y-7916

MOTOR GRADER

12H NA 140H NA 12H 12G 140 160 12K 130G 143H 160H NA 160K 140K 2 140K 160H 163H NA 160G 140H 140G 160H ES 163H 12H ES 140H ES

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert