Cat® 29 Teeth Planet Gear for planetary transmission
Brand: Cat
Product Images
6Y-8205: 29 Teeth Planet Gear
Cat® 29 Teeth Planet Gear for planetary transmission
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 29 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 29 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Number of Teeth: 29
Outside Diameter (mm): 101.90
Inside Diameter (mm): 66.274
Height (mm): 38.23
Outside Diameter (in): 4.011
Inside Diameter (in): 2.609
Height (in): 1.505
Material: Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Number of Teeth: 29
Outside Diameter (mm): 101.90
View More
Compatible Models
Compatible Models
Pumper
SPF743SPF343C
Power Module
TR43-E44TR43-C18LTR43
Petroleum Engine
3512C3512B
Petroleum Transmission
TH48-E80CX48-P2300
Wheel Dozer
834834G834H834K
Oem Solutions
3412C
Landfill Compactor
836H836G836K836
Motor Grader
24H24M
Wheel Loader
988G988H988K988
Engine - Machine
C4.4
Industrial Engine
C9.3B
Powertrain
TR43E44-C13BLTR43M44-C13B
Engine - Generator Set
3508B
Petroleum Package
TH48-E80TH48-E70
View More
Pumper
SPF743SPF343C
Warranty Information
Return Policy
Parts diagram for 6Y-8205
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6Y-8205
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6Y-8205
Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 29 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.