To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks7C-3910: 101.6mm Inner Diameter Hose
Home
Structures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks7C-3910: 101.6mm Inner Diameter Hose
7C-3910: 101.6mm Inner Diameter Hose
Cat® Air Pipe Hose
Brand: Cat
Product Images
7C-3910: 101.6mm Inner Diameter Hose
Cat® Air Pipe Hose
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: The Air Pipe Hose is used to connect the air filter box or intake manifold to the throttle body or mass airflow sensor. A flexible tube that connects the air filter to the engine. It delivers clean, filtered air to the engine, which is needed for combustion.
Attributes: • Withstand the temperature and pressure of the incoming air. • Provide a tight seal and prevent air leaks.
Application: The Air Pipe Hose ensures the proper functioning of the engine, air intake system, and exhaust system, ensuring efficient performance, emission control, and engine longevity.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: The Air Pipe Hose is used to connect the air filter box or intake manifold to the throttle body or mass airflow sensor. A flexible tube that connects the air filter to the engine. It delivers clean, filtered air to the engine, which is needed for combustion.
Attributes: • Withstand the temperature and pressure of the incoming air. • Provide a tight seal and prevent air leaks.
Application: The Air Pipe Hose ensures the proper functioning of the engine, air intake system, and exhaust system, ensuring efficient performance, emission control, and engine longevity.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Material: Other Hose
Units of MeasureUSMetric
Material: Other Hose
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD11TD10T
Gen Set Engine
3304B3304
Generator Set
3456
Marine Engine
3208
Pipelayer
PL83PL87
Quarry Truck
775B
Truck
773E773D773B
View More
Track-Type Tractor
D9TD9RD11TD10T
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: The Air Pipe Hose is used to connect the air filter box or intake manifold to the throttle body or mass airflow sensor. A flexible tube that connects the air filter to the engine. It delivers clean, filtered air to the engine, which is needed for combustion.
Attributes: • Withstand the temperature and pressure of the incoming air. • Provide a tight seal and prevent air leaks.
Application: The Air Pipe Hose ensures the proper functioning of the engine, air intake system, and exhaust system, ensuring efficient performance, emission control, and engine longevity.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 7C-3910
Units of Measure
USMetric
Material: Other Hose
View More
Compatible Models for part number 7C-3910
TRACK-TYPE TRACTOR
D9T D9R D11T D10T
GEN SET ENGINE
3304B 3304
GENERATOR SET
3456
MARINE ENGINE
3208
PIPELAYER
PL83 PL87
QUARRY TRUCK
775B
TRUCK
773E 773D 773B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.