Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Pumps7C-4301: Fuel Line Assembly
Home
EngineFuel SystemFuel Pumps
7C-4301: Fuel Line Assembly
7C-4301: Fuel Line Assembly

Fuel Injection Line

Brand: Cat

Product Images
7C-4301: Fuel Line Assembly
7C-4301: Fuel Line Assembly

Fuel Injection Line

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7C-4301
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7C-4301

Units of Measure

USMetric
Width (mm): 304.8
Height (mm): 48.26
Length (in): 18
Length (mm): 457.2
Height (in): 1.9
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7C-4301

GENERATOR

SR4

GEN SET ENGINE

3406C 3406B

GENERATOR SET

3406C

MARINE ENGINE

3406B 3406C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert