To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons7E-7297: Oil Regulating Piston Ring
Home
EngineEngine ComponentsPistons & Other Piston ComponentsPistons7E-7297: Oil Regulating Piston Ring
7E-7297: Oil Regulating Piston Ring
Cat® Oil Control Piston Ring
Brand: Cat
Product Images
7E-7297: Oil Regulating Piston Ring
Cat® Oil Control Piston Ring
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A Piston Ring is typically located in the second groove of the Piston and is responsible for controlling the amount of oil that is allowed to pass from the Oil Ring groove to the combustion chamber. The Oil Control Piston Ring is designed to scrape excess Oil from the cylinder wall and return it to the Oil pan, while still providing enough lubrication to prevent excessive wear and tear on the engine components.
Attributes: • Provides flexibility and resistance to heat and wear • Manufactured to precise specifications and are built for durability and reliability
Applications: A Piston Ring is used in internal combustion engines to restrict the flow of Oil between the Piston and the cylinder wall, this is widely used in Cat 1140, 1145, 1150, 1160, 1160,3160, 3145, 3150, 3160, 3204, 3208, 3406B and D333C,3306 Engine (Piston), 215, 215B, 225, 225B, 225D, 229, 231D and E180 Excavators, 227 and FB508 Tree Harvester, 3208 and 3406 Generator Set, 508 and D4H Skidder, 613, 613B and 613C Wheel Tractor Scrapers, 613,613B and 613C Scraper, 910, 916, 926,926E, 936,936E, G910, G916, G926, IT12, IT18, IT18B, IT28 and IT28B Wheel Loader, 931, 931B, 931C, 935B, 935C, 943 and 953 Track Loader, AH40,AH46,AH52, AH46, AH60, AM25, AM30, AM36,AM40, AM40, B15,B16,B18, B20,B22,B25, BHF16,BHF18,BHF20, L200, V1100 CTH, V160,V180, V160B,V180B,V200B, V160HF,V180HF,V200HF,V225HF, V165C,V180C,V200C, V165C,V200C, V200, V200,V225, V200B,V225B, V200C,V225C, V225C,V250C, V250,V300, V250B,V300B, V250B,V300B,V330B, V265C,V300C,V330C, V550, V620, V700,V800, V900CH, V925 and V925LH Lift Truck, CB-614, PR-1000,PR-1000C and PS-500 Paving Equipment, D3, D3B, D3C, D4B, D4C, D4H, D4L and D5C Track Type Tractor, TR13 and TR35 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Piston Ring is typically located in the second groove of the Piston and is responsible for controlling the amount of oil that is allowed to pass from the Oil Ring groove to the combustion chamber. The Oil Control Piston Ring is designed to scrape excess Oil from the cylinder wall and return it to the Oil pan, while still providing enough lubrication to prevent excessive wear and tear on the engine components.
Attributes: • Provides flexibility and resistance to heat and wear • Manufactured to precise specifications and are built for durability and reliability
Applications: A Piston Ring is used in internal combustion engines to restrict the flow of Oil between the Piston and the cylinder wall, this is widely used in Cat 1140, 1145, 1150, 1160, 1160,3160, 3145, 3150, 3160, 3204, 3208, 3406B and D333C,3306 Engine (Piston), 215, 215B, 225, 225B, 225D, 229, 231D and E180 Excavators, 227 and FB508 Tree Harvester, 3208 and 3406 Generator Set, 508 and D4H Skidder, 613, 613B and 613C Wheel Tractor Scrapers, 613,613B and 613C Scraper, 910, 916, 926,926E, 936,936E, G910, G916, G926, IT12, IT18, IT18B, IT28 and IT28B Wheel Loader, 931, 931B, 931C, 935B, 935C, 943 and 953 Track Loader, AH40,AH46,AH52, AH46, AH60, AM25, AM30, AM36,AM40, AM40, B15,B16,B18, B20,B22,B25, BHF16,BHF18,BHF20, L200, V1100 CTH, V160,V180, V160B,V180B,V200B, V160HF,V180HF,V200HF,V225HF, V165C,V180C,V200C, V165C,V200C, V200, V200,V225, V200B,V225B, V200C,V225C, V225C,V250C, V250,V300, V250B,V300B, V250B,V300B,V330B, V265C,V300C,V330C, V550, V620, V700,V800, V900CH, V925 and V925LH Lift Truck, CB-614, PR-1000,PR-1000C and PS-500 Paving Equipment, D3, D3B, D3C, D4B, D4C, D4H, D4L and D5C Track Type Tractor, TR13 and TR35 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Piston Ring is typically located in the second groove of the Piston and is responsible for controlling the amount of oil that is allowed to pass from the Oil Ring groove to the combustion chamber. The Oil Control Piston Ring is designed to scrape excess Oil from the cylinder wall and return it to the Oil pan, while still providing enough lubrication to prevent excessive wear and tear on the engine components.
Attributes: • Provides flexibility and resistance to heat and wear • Manufactured to precise specifications and are built for durability and reliability
Applications: A Piston Ring is used in internal combustion engines to restrict the flow of Oil between the Piston and the cylinder wall, this is widely used in Cat 1140, 1145, 1150, 1160, 1160,3160, 3145, 3150, 3160, 3204, 3208, 3406B and D333C,3306 Engine (Piston), 215, 215B, 225, 225B, 225D, 229, 231D and E180 Excavators, 227 and FB508 Tree Harvester, 3208 and 3406 Generator Set, 508 and D4H Skidder, 613, 613B and 613C Wheel Tractor Scrapers, 613,613B and 613C Scraper, 910, 916, 926,926E, 936,936E, G910, G916, G926, IT12, IT18, IT18B, IT28 and IT28B Wheel Loader, 931, 931B, 931C, 935B, 935C, 943 and 953 Track Loader, AH40,AH46,AH52, AH46, AH60, AM25, AM30, AM36,AM40, AM40, B15,B16,B18, B20,B22,B25, BHF16,BHF18,BHF20, L200, V1100 CTH, V160,V180, V160B,V180B,V200B, V160HF,V180HF,V200HF,V225HF, V165C,V180C,V200C, V165C,V200C, V200, V200,V225, V200B,V225B, V200C,V225C, V225C,V250C, V250,V300, V250B,V300B, V250B,V300B,V330B, V265C,V300C,V330C, V550, V620, V700,V800, V900CH, V925 and V925LH Lift Truck, CB-614, PR-1000,PR-1000C and PS-500 Paving Equipment, D3, D3B, D3C, D4B, D4C, D4H, D4L and D5C Track Type Tractor, TR13 and TR35 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7E-7297
Units of Measure
USMetric
Material Description: Cast Iron
Weight (kg): 0.004
Outside Diameter (mm): 114.3
Weight (lb): 0.01
Width (mm): 2.756
Thickness (mm): 3.30
Outside Diameter (in): 4.500
Width (in): 0.108
Thickness (in): 0.129
View More
Compatible Models for part number 7E-7297
WHEEL TRACTOR
613C
TRUCK ENGINE
3208
INTEGRATED TOOLCARRIER
IT12 IT18B IT28 IT28B IT18
TRACK LOADER
931C II 931B 935C 931C 943 935B 935C II 953
COLD PLANER
PR-1000C PR-1000
WINCH
53 54H 55 54
BACKHOE
931 D3
TRACK SKIDDER
D4HTSK II
COMPACT WHEEL LOADER
910
WHEEL LOADER
G926 916 G910 926 926E
WHEEL SKIDDER
508
TRACK-TYPE TRACTOR
D3B D3C D4C II D4B D4H D4C D5C D3C II
ENGINE - MACHINE
3204 3208
GEN SET ENGINE
3208
MARINE ENGINE
3208
RIPPER
3 953 4 943
INDUSTRIAL ENGINE
3204
EXCAVATOR
229 215B 231D 225B 225D
VIBRATORY COMPACTOR
CP-553 CB-614 CS-553 CS-551
BULLDOZER
4S 4P D5C PATLGP 3S 5A PAT 3P D5C PAT 4A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.