Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components7E-8872: Unit Injector Rocker Arm
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components
7E-8872: Unit Injector Rocker Arm
7E-8872: Unit Injector Rocker Arm

Cat® Unit Injector Rocker Arm enables precise control over fuel delivery, ensuring the right amount of fuel is injected into the combustion chamber

Brand: Cat

Product Images
7E-8872: Unit Injector Rocker Arm
7E-8872: Unit Injector Rocker Arm

Cat® Unit Injector Rocker Arm enables precise control over fuel delivery, ensuring the right amount of fuel is injected into the combustion chamber

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7E-8872
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7E-8872

Units of Measure

USMetric
Width (mm): 81.28
Height (mm): 55.88
Length (in): 6.8
Length (mm): 172.72
Height (in): 2.2
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7E-8872

CHALLENGER

75C 75

TRUCK ENGINE

3176

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert