Cat® Clutch Plate enables smooth engagement of planetary gears, ensuring efficient power transfer in heavy machinery
Brand: Cat
Product Images
7G-0437: 336mm Outer Diameter Clutch Plate
Cat® Clutch Plate enables smooth engagement of planetary gears, ensuring efficient power transfer in heavy machinery
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
This part:7G-0437: 336mm Outer Diameter Clutch Plate
Check Price
Inside Diameter (in)
9.173
Outside Diameter (in)
11.181
Thickness (in)
0.125
Description
Cat® Clutch Plate enables smooth engagement of planetary gears, ensuring efficient power transfer in heavy machinery
This part:20R-2819: Cat® Reman Clutch Plate
Check Price
Inside Diameter (in)
9.173
Thickness (in)
0.125
Description
Cat Reman Clutch Plate
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines. Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat separator plates are used to separate the multiple layers of friction material in drive train applications. (128) tooth external spline provides exact OEM fit
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines. Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat separator plates are used to separate the multiple layers of friction material in drive train applications. (128) tooth external spline provides exact OEM fit
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines. Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat separator plates are used to separate the multiple layers of friction material in drive train applications. (128) tooth external spline provides exact OEM fit
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-0437
Units of Measure
USMetric
Material Description: Steel
Inside Diameter (mm): 233
Outside Diameter (mm): 284
Thickness (mm): 3.18
Inside Diameter (in): 9.173
Outside Diameter (in): 11.181
Thickness (in): 0.125
Material: Carbon Steel
View More
Compatible Models for part number 7G-0437
WHEEL TRACTOR
613C II 613C
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H
WHEEL TRACTOR-SCRAPER
613G
LOAD HAUL DUMP
R1300G R1300G II R1300
WINCH
55
MOTOR GRADER
12H 12M 12K 120H 12M 2 120 160K 160H 120K 140M 2 135H 160H NA 160H ES 12H NA 16M 163H 135H NA 12H ES 120H ES 160 140M 140K 163H NA 140H 160M 2 120H NA 140H NA 14M 140K 2 140H ES 140 143H 120K 2
WHEEL LOADER
960F 966 966 GC 950B/950E 950G II 950B 950E 950G 962H 950F 962G 950H 950K 962K 936E 936F 962G II 936 966C G936 966H 966L 966K 966M 966R 950F II