Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7G-5730: External Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
7G-5730: External Seal Ring
7G-5730: External Seal Ring

Cat®External Seal Ring (Transmission, Planetary)

Brand: Cat

Product Images
7G-5730: External Seal Ring
7G-5730: External Seal Ring
7G-5730: External Seal Ring
7G-5730: External Seal Ring
7G-5730: External Seal Ring

Cat®External Seal Ring (Transmission, Planetary)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Description
Description

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: External
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 96.84
Cross Section Height (mm): 4.65
Cross Section Width (mm): 2.31
Inside Diameter (in): 3.812
Cross Section Height (in): 0.183
Cross Section Width (in): 0.091
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Plastic
Units of MeasureUSMetric
Seal Type: External
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 96.84
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5HD5
Wheel Scraper
613C
Load Haul Dump
R1300
Wheel Loader
936E950B/950E966C966H950B950E936950G960F950F962G950F II
View More
Track-Type Tractor
D5HD5
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 7G-5730
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
7G-57307G-5730
6P-77726P-7772
7G-56757G-5675
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7G-5730
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7G-5730

Description:
Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7G-5730

Units of Measure

USMetric
Seal Type: External
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 96.84
Cross Section Height (mm): 4.65
Cross Section Width (mm): 2.31
Inside Diameter (in): 3.812
Cross Section Height (in): 0.183
Cross Section Width (in): 0.091
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 7G-5730

TRACK-TYPE TRACTOR

D5H D5

WHEEL SCRAPER

613C

LOAD HAUL DUMP

R1300

WHEEL LOADER

936E 950B/950E 966C 966H 950B 950E 936 950G 960F 950F 962G 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert