Cat® 15mm Outer Diameter Black Hose Guard for Hydraulic Fan Motor
Brand: Cat
Product Images
7I-7439: 15mm Outer Diameter Hose Guard
Cat® 15mm Outer Diameter Black Hose Guard for Hydraulic Fan Motor
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Plastic Guarding shields hose from abrasion and external damage.
Attributes: Cat® Light Duty Plastic Bulk Guard provides superior protection from abrasion and cuts in the severest conditions.
Recommended Application: Cat® Plastic Guarding is used in a variety of applications where added protection from abrasion and cuts is needed.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Plastic Guarding shields hose from abrasion and external damage.
Attributes: Cat® Light Duty Plastic Bulk Guard provides superior protection from abrasion and cuts in the severest conditions.
Recommended Application: Cat® Plastic Guarding is used in a variety of applications where added protection from abrasion and cuts is needed.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Description: Plastic Guarding shields hose from abrasion and external damage.
Attributes: Cat® Light Duty Plastic Bulk Guard provides superior protection from abrasion and cuts in the severest conditions.
Recommended Application: Cat® Plastic Guarding is used in a variety of applications where added protection from abrasion and cuts is needed.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 7I-7439
Units of Measure
USMetric
Width (mm): 12.7
Bulk Unit of Measure: CM
Height (mm): 12.7
Length (in): 0.4
Material: Polyethylene Plastic
Height (in): 0.5
Length (mm): 10.008
View More
Compatible Models for part number 7I-7439
UNDERGROUND ART TRUCK
AD45B AD55B AD60 AD55 AD63
INTEGRATED TOOLCARRIER
IT62H IT38G II IT38H
QUICK COUPLER
FUSION
LOAD HAUL DUMP
R2900 R1300G R3000H R2900G
OFF HIGHWAY TRUCK
777G
MATERIAL HANDLER
MH3250 MH3260 MH3037 MH3032 MH3040 MH3050
MOTOR GRADER
14M
TRACK-TYPE TRACTOR
D5K LGP D6R III D7R LGP D3K2 XL D5R LGP D4K XL D6R II D3C III D4C III D5C III D7R SERIES D6N OEM D5R XL D3K XL D5N D6N XL D6R D6N D6K D6K LGP D7R D4K LGP D4K2 LGP D6K XL D6N LGP D5K2 LGP D3K2 LGP D5K XL D5K2 XL D7R II D4K2 XL D7R XR D3K LGP
330 L 345B II 349D L 320-A L 325D FM LL 325-A FM L 325B L FM538 320-A N 312B 312C 312D MH3295 375-A L 315D L 325-A 314D CR FM548 374F L 311B 323D 390D 318B N 320D L 312-A 320D FM RR 350-A 325C L MH3040 322B 322C 390D L 319D LN 325C FM 323D LN 385C FS 330B L 345B 321B 345D 312B L 548 307 311-A 325D FM 385C L 325D L 330-A L 320D GC 349D2 319D L 330 LN 317 323D2 L 558 325 L 320D LRR 315B 315C 336D L 374D L 312C L 568 FM 320B LU 350-A L FM558 314E CR OTHER 320B LL 330C FM 314C 317B L 538 325B 349D 350 L 330D L 330GC 320 GC 313B 325C 325D 352 UHD 312D L 322B L 345B L 324D FM LL 330-A L 330D MH 314D LCR 324D FM 349D2 L 352 319D 320C FM 319C 568 FM LL 320 374F 326 330 GC 325 323 318C 325-A L 318B 320D RR 345D L VG 323D S 320-A 330 323D L 333 314F CR 385C 330-A 317B LN 345D L 320B 320C 320D 323GC 314E LCR 315B L 395 385C L MH 321D LCR 320B FM LL 375-A 330-A LN 320B N 320B L 315F LCR 365B II 322C FM 315B FM L 330B 374 320 L 317 GC 365B L 320B U 365B