Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins7K-9515: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
7K-9515: Linkage Pin
7K-9515: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
7K-9515: Linkage Pin
7K-9515: Linkage Pin

Linkage Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7K-9515
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7K-9515

Units of Measure

USMetric
Material: STEEL,Carbon Steel,Alloy Chromium
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 51
Pin Diameter (in): 2.01
Length (mm): 253
Length (in): 9.96
Removal Aid / Feature: Puller Hole
Diameter (in): 2
Diameter (mm): 50.8
Overall Length (in): 9.949
Overall Length (mm): 252.7
View More
Compatible Models for part number 7K-9515

WHEEL LOADER

966R 966C

View More
Related parts
241-2589
241-2589: 50.8mm Diameter Bucket Control Link Pin
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert