Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings7K-9601: Sleeve Bearing (Bushing)
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
7K-9601: Sleeve Bearing (Bushing)
7K-9601: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7K-9601: Sleeve Bearing (Bushing)
7K-9601: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7K-9601
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7K-9601

Units of Measure

USMetric
Inside Diameter (mm): 45
Inside Diameter (in): 1.76
Outside Diameter (mm): 57
Outside Diameter (in): 2.25
Overall Length (mm): 54
Overall Length (in): 2.11
Cross Holes: Yes
Material: Steel,STEEL,Carbon Steel,Low Alloy Steel
Type: STRAIGHT SLEEVE
Approximate Outside Diameter (mm): 57
Internal Groove: No
Approximate Overall Length (mm): 54
External Groove: Yes
Approximate Inside Diameter (mm): 45
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7K-9601

WHEEL LOADER

930 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert