Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings7N-5244: 81.08mm Outside Diameter Sleeve Bearing
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
7N-5244: 81.08mm Outside Diameter Sleeve Bearing
7N-5244: 81.08mm Outside Diameter Sleeve Bearing

This Bearing  Services CAT 3400 and 3500 Engines.

Brand: Cat

Product Images
7N-5244: 81.08mm Outside Diameter Sleeve Bearing
7N-5244: 81.08mm Outside Diameter Sleeve Bearing
7N-5244: 81.08mm Outside Diameter Sleeve Bearing
7N-5244: 81.08mm Outside Diameter Sleeve Bearing
7N-5244: 81.08mm Outside Diameter Sleeve Bearing

This Bearing  Services CAT 3400 and 3500 Engines.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-5244
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7N-5244

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Aluminum,Steel Backed Aluminum Bearing
Inside Diameter (mm): 75
Outside Diameter (mm): 81
Overall Length (mm): 32
Internal Groove: Yes
External Groove: No
Cross Holes: Yes
Inside Diameter (in): 2.96
Outside Diameter (in): 3.19
Overall Length (in): 1.26
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7N-5244

GENERATOR

SR4

GENERATOR SET

G3412C G3412

ENGINE

G3408 G3412C G3412

VEHICULAR ENGINE

3516 3512

LOCOMOTIVE ENGINE

3516 3516B

TRACK-TYPE TRACTOR

D11N

GEN SET ENGINE

3508 G3412C 3512 3516

MARINE AUXILIARY

3512B 3508B 3516B

RIPPER

11

MARINE ENGINE

3516 3512 3508 3508B 3516B 3512B

INDUSTRIAL ENGINE

3508 3512 3516

TRUCK

785 789 793 793B 777 777B

TRACTOR

776B

GAS ENGINE

G3512 G3412 G3516 G3408C G3408B G3508 G3408

BULLDOZER

11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert