Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps7N-7887: CLAMP
Home
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps
7N-7887: CLAMP
7N-7887: CLAMP

V-Band Clamp

Brand: Cat

Product Images
7N-7887: CLAMP
7N-7887: CLAMP

V-Band Clamp

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-7887
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7N-7887

Units of Measure

USMetric
Clamp Width (in): 0.87
Gage Diameter (in): 4.27
Material: 1E1541E,Alloy Mixed: Metal,Stainless Steel
Clamp Width (mm): 22
Gage Diameter (mm): 108.5
View More
Compatible Models for part number 7N-7887

TRACK-TYPE TRACTOR

D10

RIPPER

10

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert