Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsElectronics7N-8292: Fuse Holder Kit
HomeUpgrade & Repair KitsRepair & Service KitsElectronics7N-8292: Fuse Holder Kit
7N-8292: Fuse Holder Kit

Cat® Fuse Holder Kit with fasten terminal to wire

Brand: Cat

Product Images
7N-8292: Fuse Holder Kit
7N-8292: Fuse Holder Kit

Cat® Fuse Holder Kit with fasten terminal to wire

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-4571: Blade Terminal
5P-4571: Blade TerminalQuantity: 1
4S-1988: Insulated Terminal
4S-1988: Insulated TerminalQuantity: 1
2S-6024: 5 Ampere Glass Tube Fuse
2S-6024: 5 Ampere Glass Tube FuseQuantity: 1
5P-2764: WIRE BULK
5P-2764: WIRE BULKQuantity: 2
9G-2731: 20 Amps Fuse Holder
9G-2731: 20 Amps Fuse HolderQuantity: 1
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Specifications for part number 7N-8292

We are still working on adding a specification for this part.

Compatible Models for part number 7N-8292

GENERATOR

SR4

WHEEL TRACTOR

650B 623B 651B 660B 621B 657B 621R 633D 639D 627B 631D 613B 637D 641B 666B

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

951C 951B 941B 977L 983B 955K 955L 941

SOIL COMPACTOR

825C 825B 815

WHEEL DOZER

824C 814

WINCH

55

LANDFILL COMPACTOR

816 826C

MOTOR GRADER

12G 120G 140G 16G 130G 14G

WHEEL LOADER

992 920 988B 980B 992B 980C 992C 930 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7G D8K D9H D4D D4E D5B D6D

ENGINE - MACHINE

3408

RIPPER

6 5 4 977 951 955

PIPELAYER

572G 583K 571G 594H 561D

INDUSTRIAL ENGINE

3306 3412 D333C 3406 3408B

TRUCK

769 773 777 769B 769C 773B

WHEEL SCRAPER

637D 639D 627B 657 657B

TRACTOR

772 776 772B 768C 768B

EXCAVATOR

225 235 215 245

BULLDOZER

5A 5S 6A 6S 824S 825 4A

RIPPER SCARIFIER

12G 130G 140G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced