Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7N-9478: Turbocharger Group
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
7N-9478: Turbocharger Group
7N-9478: Turbocharger Group

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Brand: Cat

Product Images
7N-9478: Turbocharger Group
7N-9478: Turbocharger Group

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-5753
0R-5753 : Cat® Reman Turbocharger
Check Price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-9478
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7N-9478

Units of Measure

USMetric
Width (mm): 302.3
Height (mm): 375.9
Length (in): 12.4
Length (mm): 315
Height (in): 14.8
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7N-9478

WHEEL TRACTOR

621 627B 621B 623B

WHEEL SCRAPER

621B

TRACK LOADER

983B

SOIL COMPACTOR

825C

EXCAVATOR

245

WHEEL DOZER

824C

BULLDOZER

824S 825

LANDFILL COMPACTOR

826C

WHEEL LOADER

980C

View More
Compare Alternate Parts
7N-9478
This part:
7N-9478: Turbocharger Group
Length (in)

12.4

Height (in)

14.8

Description

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

0R-5753
This part:
0R-5753: Cat® Reman Turbocharger
Length (in)

12.4

Height (in)

14.8

Description

Cat Reman Turbocharger

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert