Cat® 44.55mm Outside Diameter Steel Straight Sleeve Bearing for Front Idler
Brand: Cat
Product Images
7P-7235: 44.55mm Straight Sleeve Bearing
Cat® 44.55mm Outside Diameter Steel Straight Sleeve Bearing for Front Idler
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
A Straight Sleeve Bearing is a sliding contact bearing in which the surface of the shaft slides over the surface of the bush. It consists of a cylindrical sleeve with a smooth inner surface that allows a shaft to rotate inside it with minimal friction. The angle of contact of the bearing with the journal is 3600, therefore, it is a full journal bearing. With the addition of lubrication, sleeve bearings offer a low coefficient of friction and provide excellent wear resistance.
Attributes: • Designed to minimize friction between the shaft and the bearing surface • Can accommodate misalignment between the shaft and the bearing surface • Possesses high shock load resistance, minimizes vibration (and therefore noise)
Applications: A Straight Sleeve Bearing is suitable for applications where press fitting into a housing bore is the most practical bearing retention method. These are used in crankshaft bearings in petrol and diesel engines, centrifugal pumps, and large-size electric motors.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Straight Sleeve Bearing is a sliding contact bearing in which the surface of the shaft slides over the surface of the bush. It consists of a cylindrical sleeve with a smooth inner surface that allows a shaft to rotate inside it with minimal friction. The angle of contact of the bearing with the journal is 3600, therefore, it is a full journal bearing. With the addition of lubrication, sleeve bearings offer a low coefficient of friction and provide excellent wear resistance.
Attributes: • Designed to minimize friction between the shaft and the bearing surface • Can accommodate misalignment between the shaft and the bearing surface • Possesses high shock load resistance, minimizes vibration (and therefore noise)
Applications: A Straight Sleeve Bearing is suitable for applications where press fitting into a housing bore is the most practical bearing retention method. These are used in crankshaft bearings in petrol and diesel engines, centrifugal pumps, and large-size electric motors.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Powdered Metal,Alloy Steel
Type: STRAIGHT SLEEVE
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 32
Inside Diameter (in): 1.26
Outside Diameter (mm): 45
Outside Diameter (in): 1.75
Overall Length (mm): 24
Overall Length (in): 0.94
Units of MeasureUSMetric
Material: Powdered Metal,Alloy Steel
Type: STRAIGHT SLEEVE
Internal Groove: NO GREASE HOLE IN BEARING
View More
Compatible Models
Compatible Models
Track Loader
943953C953
View More
Track Loader
943953C953
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 7P-7235
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7P-7235
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7P-7235
A Straight Sleeve Bearing is a sliding contact bearing in which the surface of the shaft slides over the surface of the bush. It consists of a cylindrical sleeve with a smooth inner surface that allows a shaft to rotate inside it with minimal friction. The angle of contact of the bearing with the journal is 3600, therefore, it is a full journal bearing. With the addition of lubrication, sleeve bearings offer a low coefficient of friction and provide excellent wear resistance.
Attributes: • Designed to minimize friction between the shaft and the bearing surface • Can accommodate misalignment between the shaft and the bearing surface • Possesses high shock load resistance, minimizes vibration (and therefore noise)
Applications: A Straight Sleeve Bearing is suitable for applications where press fitting into a housing bore is the most practical bearing retention method. These are used in crankshaft bearings in petrol and diesel engines, centrifugal pumps, and large-size electric motors.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7P-7235
Units of Measure
USMetric
Material: Powdered Metal,Alloy Steel
Type: STRAIGHT SLEEVE
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 32
Inside Diameter (in): 1.26
Outside Diameter (mm): 45
Outside Diameter (in): 1.75
Overall Length (mm): 24
Overall Length (in): 0.94
View More
Compatible Models for part number 7P-7235
TRACK LOADER
943 953C 953
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.