Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges7T-1636: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
7T-1636: Motor Grader Cutting Edge
7T-1636: Motor Grader Cutting Edge

Cat® 16 mm High Carbon Curved Grader Cutting Edge

Brand: Cat

Product Images
7T-1636: Motor Grader Cutting Edge
7T-1636: Motor Grader Cutting Edge
7T-1636: Motor Grader Cutting Edge
7T-1636: Motor Grader Cutting Edge
7T-1636: Motor Grader Cutting Edge

Cat® 16 mm High Carbon Curved Grader Cutting Edge

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-1636
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7T-1636

Units of Measure

USMetric
Material: High Carbon,Carbon Steel,Boron Steel
Wear or Durability: High Carbon
Thickness (in): 0.626
End Hole Spacing (mm): 76.2
Overall Length (in): 71.906
Hole Quantity: 8
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 15.9
Serration: Not Serrated
Width (mm): 203.2
Hole Spacing (in): 12
Hole Spacing (mm): 304.8
Edge Type: Continuous
End Hole Spacing (in): 3
Overall Length (mm): 1,826.4
Machine: Motor Grader
Width (in): 8
View More
Compatible Models for part number 7T-1636

We currently do not have compatibility information for this part.

Related parts
3F-5108
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert