Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges7T-3497: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
7T-3497: Motor Grader Cutting Edge
7T-3497: Motor Grader Cutting Edge

Cat® 25 mm Flat Grader Cutting Edge

Brand: Cat

Product Images
7T-3497: Motor Grader Cutting Edge
7T-3497: Motor Grader Cutting Edge
7T-3497: Motor Grader Cutting Edge
7T-3497: Motor Grader Cutting Edge
7T-3497: Motor Grader Cutting Edge

Cat® 25 mm Flat Grader Cutting Edge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-3497
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7T-3497

Units of Measure

USMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 1
End Hole Spacing (mm): 76.2
Overall Length (in): 59.906
Hole Quantity: 11
Edge Shape: Flat
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 25.4
Serration: Not Serrated
Width (mm): 203
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 1,521.6
Machine: Motor Grader
Width (in): 7.992
View More
Compatible Models for part number 7T-3497

MOTOR GRADER

12G

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert