Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Thrust Plate is a component used to absorb and distribute the recoil forces generated during the operation of a recoil-operated mechanism. Its primary function is to transmit the recoil forces from the bolt assembly to the frame, effectively distributing and managing the energy generated by the firing process.
Attributes: • Designed to withstand the high pressures and forces • Rockwell hardness is C 45-50 • Acts as a friction surface and helps to absorb and redirect the recoil energy • Manufactured with steel to handle the repeated impact and sliding action during recoil
Applications: A Thrust Plate is used in the telescoping recoil frame, this is mostly used in Cat 5110 D10, D10N, D10R, D10T and D9L Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Thrust Plate is a component used to absorb and distribute the recoil forces generated during the operation of a recoil-operated mechanism. Its primary function is to transmit the recoil forces from the bolt assembly to the frame, effectively distributing and managing the energy generated by the firing process.
Attributes: • Designed to withstand the high pressures and forces • Rockwell hardness is C 45-50 • Acts as a friction surface and helps to absorb and redirect the recoil energy • Manufactured with steel to handle the repeated impact and sliding action during recoil
Applications: A Thrust Plate is used in the telescoping recoil frame, this is mostly used in Cat 5110 D10, D10N, D10R, D10T and D9L Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Inner Diameter (in): 8.86
Outside Diameter (mm): 270
Inner Diameter (mm): 225
Inside Diameter (mm): 225
Outer Diameter (in): 10.64
Outer Diameter (mm): 270.3
Thickness (in): 0.39
Outside Diameter (in): 10.64
Thickness (mm): 10
Inside Diameter (in): 8.86
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Inner Diameter (in): 8.86
Outside Diameter (mm): 270
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9LD10RD10T2D10TD10ND10
Ripper
109
Bulldozer
9U10SU10U9S9C
Winch
5959N58L59L
View More
Track-Type Tractor
D9LD10RD10T2D10TD10ND10
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 7T-4133
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-4133
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7T-4133
Description: A Thrust Plate is a component used to absorb and distribute the recoil forces generated during the operation of a recoil-operated mechanism. Its primary function is to transmit the recoil forces from the bolt assembly to the frame, effectively distributing and managing the energy generated by the firing process.
Attributes: • Designed to withstand the high pressures and forces • Rockwell hardness is C 45-50 • Acts as a friction surface and helps to absorb and redirect the recoil energy • Manufactured with steel to handle the repeated impact and sliding action during recoil
Applications: A Thrust Plate is used in the telescoping recoil frame, this is mostly used in Cat 5110 D10, D10N, D10R, D10T and D9L Track Type Tractor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7T-4133
Units of Measure
USMetric
Material: Steel,Low Alloy Steel
Inner Diameter (in): 8.86
Outside Diameter (mm): 270
Inner Diameter (mm): 225
Inside Diameter (mm): 225
Outer Diameter (in): 10.64
Outer Diameter (mm): 270.3
Thickness (in): 0.39
Outside Diameter (in): 10.64
Thickness (mm): 10
Inside Diameter (in): 8.86
View More
Compatible Models for part number 7T-4133
TRACK-TYPE TRACTOR
D9L D10R D10T2 D10T D10N D10
RIPPER
10 9
BULLDOZER
9U 10SU 10U 9S 9C
WINCH
59 59N 58L 59L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.