Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals7T-4925: Inline Cover Terminal
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
7T-4925: Inline Cover Terminal
7T-4925: Inline Cover Terminal

Cat® Inline Cover Terminal for wiring heavy-duty battery provides a secure and insulated connection for heavy-duty batteries, protecting

Brand: Cat

Product Images
7T-4925: Inline Cover Terminal
7T-4925: Inline Cover Terminal

Cat® Inline Cover Terminal for wiring heavy-duty battery provides a secure and insulated connection for heavy-duty batteries, protecting

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat terminal covers protect battery terminals from corrosion and shorting, and identify battery terminal polarity. Cat service and replacement parts allow easy field service of heavy-duty equipment. Quality you expect for your rugged work environment.

Attribute:
• Black PVC terminal cover
• Provides protection from shorts and shock
• Highly durable

Application:
Used on negative battery terminals, in electrical systems of heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat terminal covers protect battery terminals from corrosion and shorting, and identify battery terminal polarity. Cat service and replacement parts allow easy field service of heavy-duty equipment. Quality you expect for your rugged work environment.

Attribute:
• Black PVC terminal cover
• Provides protection from shorts and shock
• Highly durable

Application:
Used on negative battery terminals, in electrical systems of heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: PVC
Width (mm): 53
Height (mm): 27
Length (in): 2.7
Material: PVC Plastic
Length (mm): 68
Width (in): 2.1
Height (in): 1.1
Units of MeasureUSMetric
Material Description: PVC
Width (mm): 53
Height (mm): 27
View More
Compatible Models
Compatible Models
Pumper
SPF743
Power Module
XQ2280XQC1600
Integrated Toolcarrier
IT38H
Wheel Tractor-Scraper
631K627637627K LRC631627K637K657651
Off Highway Truck
772770777775773793F793777E
Winch
57H
Track-Type Tractor
D8 GCD3C IIID4C IIID5C IIID7R SERIESD8GCD8D8TD8RD8ND6K XLD9TD9RD7R II
Rotary Drill
MD6380
Track Feller Buncher
552 2TK752TK751541 2TK74125901390541551552
Pipelayer
578583R
Water Fording Tractor
D7R II
Generator Set
G3520G3516G3512G3516HC175-16GENSETC323516B GENC175-20C175-16351635123512C3512B3516C3516B3516E
Wheel Tractor
633E II651E631K631E631G651623G623E623F657E621E621F657G621G615C627G627H627F637G637K
Rotary Mixer
RM800
Reclaimer Mixer
RM800
Engine
3512EG3520
Track Loader
933C939933939C
Petroleum Engine
20163512E3512C3512B
Soil Compactor
825H
Backhoe Loader
426B438B416426428436B446D446B438436446428B416B
Ejector Truck
730C2 EJ730C740
Wheel Dozer
834844834H834B834K824H854K844K
Landfill Compactor
836836H836G836K826H
Telehandler
TH360BTH330BTH560BTH220BTH355BTH350BTH580BTH340BTH460B
Wheel Loader
988 XE988994990993988K XE988B988H988K966H990K993K924H992K938H994F994D994H
Road Reclaimer
RM800RM600
Gen Set Engine
G3520G3516C
Engine - Machine
31163114
Challenger
70C6565C65B65E65D75E85E95E
Articulated Truck
730C2730 EJECTOR740C740 GC730C745C725735C745730735
Ripper
8
Wheeled Excavator
M318
Industrial Engine
311631143512B
Wheel Scraper
657G657E637K637G627G627F627E
Quarry Truck
777E
Truck
773G LRC770G793F772G773G773G OEM793F CMD775G793F OEM775G OEM775G LRC
Bulldozer
8U8A8SU
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts diagram for 7T-4925
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert