Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components7T-9369: 50 Number of Teeth Sun Gear
Home
DrivetrainTransmissions & ComponentsOther Transmission Components
7T-9369: 50 Number of Teeth Sun Gear
7T-9369: 50 Number of Teeth Sun Gear

Cat® Power Train Transmission Planetary Sun Gear achieves different gear ratios and power distribution for efficient torque transfer and speed variation

Brand: Cat

Product Images
7T-9369: 50 Number of Teeth Sun Gear
7T-9369: 50 Number of Teeth Sun Gear
7T-9369: 50 Number of Teeth Sun Gear
7T-9369: 50 Number of Teeth Sun Gear
7T-9369: 50 Number of Teeth Sun Gear

Cat® Power Train Transmission Planetary Sun Gear achieves different gear ratios and power distribution for efficient torque transfer and speed variation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7T-9369
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7T-9369

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 134.07
Inside Diameter (mm): 79.84
Height (mm): 28.4
Outside Diameter (in): 5.278
Inside Diameter (in): 3.143
Height (in): 1.118
Material: Low Alloy Steel
View More
Compatible Models for part number 7T-9369

TRACK-TYPE TRACTOR

D8R II D8T D8R D8GC D8N D8 GC

GENERATOR SET

3508B

RIPPER

8

PIPELAYER

PL83 PL87 583T 587T 587R

LOAD HAUL DUMP

R1600 R1700 R1700G R1700 II R1600G R1600H

BULLDOZER

8U 8SU D8T 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert