To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsOther Hydraulic Components7X-0820: 11/16-16 Male X 11/16-16 Male X 11/16-16 Male O-Ring Tee Adapter
Home
HydraulicsOther Hydraulic Components7X-0820: 11/16-16 Male X 11/16-16 Male X 11/16-16 Male O-Ring Tee Adapter
7X-0820: 11/16-16 Male X 11/16-16 Male X 11/16-16 Male O-Ring Tee Adapter
Fluid Carrying Tee Adapter (ORFS)
Brand: Cat
Product Images
7X-0820: 11/16-16 Male X 11/16-16 Male X 11/16-16 Male O-Ring Tee Adapter
Fluid Carrying Tee Adapter (ORFS)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Related parts
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Check Price
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Type: Tee
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Connector Type: -6 ORFS to -6 ORFS Bulkhead
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Thread: 11/16-16 (3X)
Material: Carbon Steel
Type: Tee
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
793F XQ793F CMD793F OEM789C789D777D769D797795F XQ793D793F69D785G773D797F785C785D797B795F ACMT4400D AC
View More
Integrated Toolcarrier
IT28F
Warranty Information
Return Policy
Parts diagram for 7X-0820
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-0820
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-0820
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 7X-0820
Type: Tee
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Connector Type: -6 ORFS to -6 ORFS Bulkhead
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Thread: 11/16-16 (3X)
Material: Carbon Steel
View More
Compatible Models for part number 7X-0820
INTEGRATED TOOLCARRIER
IT28F
WHEEL TRACTOR-SCRAPER
627K LRC 623K LRC 623K 621K 627K 613G
CRUSHER
CR3
WHEEL SKIDDER
535D 535C 535B 545D 545C 525D 525C 525B 545 555D
ROTARY DRILL
MD6200
MINI HYD EXCAVATOR
307C 307B 308 309 306
TRACK FELLER BUNCHER
522 521
TOWED SCRAPER
TS225 TS220 TS185 TS180
WATER FORDING TRACTOR
D7R II
EXCAVATOR
311D LRR 345B II 320-A L 325B L 320-A S 320-A N 312B 312C 322B LN 330B LN 345C 312B L 325D L 317 315 313 312C L 350-A L 324D L 325F 340F 322B L 345B L 314D LCR M325D MH 345C L 320N 320B 314E LCR 320B S 320B N 320B L 330C 330D 320 L M325D L MH 340F L UHD 330B L 325B LN 317B L 330D L 352 UHD 340 330D MH 352 325F LCR 325 320-A 330 336 311F LRR 317B LN 315B L 321D LCR 315F LCR M312 M315 M318 M320