Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products7X-1686: 6 Pin Cabin Adapter Cable
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
7X-1686: 6 Pin Cabin Adapter Cable
7X-1686: 6 Pin Cabin Adapter Cable

Cat® 6 Pin Cabin Adapter Cable facilitates electrical connections between cabin components for seamless communication and operation

Brand: Cat

Product Images
7X-1686: 6 Pin Cabin Adapter Cable
7X-1686: 6 Pin Cabin Adapter Cable
7X-1686: 6 Pin Cabin Adapter Cable
7X-1686: 6 Pin Cabin Adapter Cable

Cat® 6 Pin Cabin Adapter Cable facilitates electrical connections between cabin components for seamless communication and operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Cabin Adapter Cable consists of the receptacle, pin, plug, wire, and socket. It acts as an intermediary between the machine's electrical system and the connected devices. The receptacle provides a secure mounting point for the cable, while the pin and plug allow for easy and reliable electrical connections. The wire carries the necessary power and signal transmissions, and the socket enables the attachment of various accessories.

Attributes:
• Resistance to vibrations, shocks, and environmental factors, ensures its reliability
• Allows for easy integration within the cabin, without compromising available space

Applications:
The Cabin Adapter Cable distributes power efficiently helps to prevent voltage drops and ensures the optimal performance of connected devices. It allows for the simultaneous connection of multiple devices.

The Cabin Adapter Cable consists of the receptacle, pin, plug, wire, and socket. It acts as an intermediary between the machine's electrical system and the connected devices. The receptacle provides a secure mounting point for the cable, while the pin and plug allow for easy and reliable electrical connections. The wire carries the necessary power and signal transmissions, and the socket enables the attachment of various accessories.

Attributes:
• Resistance to vibrations, shocks, and environmental factors, ensures its reliability
• Allows for easy integration within the cabin, without compromising available space

Applications:
The Cabin Adapter Cable distributes power efficiently helps to prevent voltage drops and ensures the optimal performance of connected devices. It allows for the simultaneous connection of multiple devices.

Specifications
Specifications
Units of MeasureUSMetric
Connector Pin Count: 6
Weight (kg): 0.106
Weight (lb): 0.233
Units of MeasureUSMetric
Connector Pin Count: 6
Weight (kg): 0.106
Weight (lb): 0.233
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 7X-1686

The Cabin Adapter Cable consists of the receptacle, pin, plug, wire, and socket. It acts as an intermediary between the machine's electrical system and the connected devices. The receptacle provides a secure mounting point for the cable, while the pin and plug allow for easy and reliable electrical connections. The wire carries the necessary power and signal transmissions, and the socket enables the attachment of various accessories.

Attributes:
• Resistance to vibrations, shocks, and environmental factors, ensures its reliability
• Allows for easy integration within the cabin, without compromising available space

Applications:
The Cabin Adapter Cable distributes power efficiently helps to prevent voltage drops and ensures the optimal performance of connected devices. It allows for the simultaneous connection of multiple devices.

View More
Specifications for part number 7X-1686

Units of Measure

USMetric
Connector Pin Count: 6
Weight (kg): 0.106
Weight (lb): 0.233
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert