Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2555: BOLT
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7X-2555: BOLT
7X-2555: BOLT

Track Bolt

Brand: Cat

Product Images
7X-2555: BOLT
7X-2555: BOLT
7X-2555: BOLT
7X-2555: BOLT
7X-2555: BOLT

Track Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-2555
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7X-2555

Units of Measure

USMetric
Bolt Length (in): 3.15
Bolt Length (mm): 80
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 1.654
Grip Length (mm): 42
Thread: Coarse
Thread Size (in - TPI) (in): M16-2
Hand of Thread: RH
Head Height (mm): 10.32
Material: Carbon Steel,Alloy Zinc,Low Alloy Steel
Thread Size (in): 0
Thread Size (mm): M16
Hole Thread Pitch: 2.00
Thread Size (dia x pitch) (mm): M16x2
Drive (mm): 24
Total Bolt Length - 3 (mm): 80
Finish: Zinc Flake
Bolt Size (mm): M16
Head Width - 5 (mm): 24
Bolt Size (in): 0.6299
Head Height - 4 (mm): 10
Class or Grade: ISO 898-1 Class 10.9
Grip Length - 2 (mm): 42
Grade: 10.9
Material Description: ISO 898-1 Class 10.9
Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many bolts. The new coating improves corrosion protection to 720 hours. Until stock of the current plating is depleted, you may receive either finish due to the exhaust process.
Overall Length (mm): 80
Color Notes: Bolts sizes M6 through M12 with the new Zinc Flake finish will be black. Bolts sizes M14 through M36 with the new Zinc Flake finish will be gray. Until stock of the current finish is depleted, you may receive either the current or new bolt color.
View More
Compatible Models for part number 7X-2555

GENERATOR

SR4B SR4BHV

INTEGRATED TOOLCARRIER

IT62H IT14G2 IT24F IT12B IT14F IT14G IT28F IT18F

WHEEL TRACTOR-SCRAPER

637 631 631K 613G 637K

WHEEL HARVESTER

550 570 580

CRUSHER

CR35 CR50

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB8 CB7 CB10

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

303.5D 307B 307E 306E 305.5D 308E 308E2 CR 308E2 307E2 304D CR 304 305 306 307-A 305D CR 305.5 304.5

TRACK FELLER BUNCHER

2391 2491 TK1051 TK722 552 2 TK752 522 1190T 532 522B 1290T 552

HARVESTER HEAD

HH500

PULVERIZER

P40 P25 P28

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 330 L 345B II 349D L 320-A L 325B L M315F 312E 320-A S 320-A N 312B 312C 312D 375-A L 325-A M317F 322B LN 314D CR 374F L 311B 311C 322N 322-A LN M318F 312-A 349E L 325C L 322B 322C 323D LN 385C FS 330D FM 345B 345C 312B L 307 311-A 385C L 325D L 330-A L 352F-VG 365C L MH 336D L 374D L 312D2 L 312C L 350-A L 330C FM 314C 322-A 325B 350 L 336E L 313B 325C 325D 313D 312D2 312D L 322B L 345B L 330-A L 314D LCR M325D MH 312E L 345C L 325-A L 323D SA 323D S 323D L 322 L 385B 385C 345D L 320N 315-A 320B 320C 365C L 320B S 320B N 320B L 330C 330D 320 L 365B L M325D L MH 365C 365B 325-A FM L 390D 325 LN 350-A 390D L 336D LN 349E L VG EL240B EL240C 330B L 325B LN E240C E240B 325 L 330C L 568 FM 313D2 313D2 LGP 307-A 330D L 322-A L E120B 322-A N 312D2 GC 325-A LN 329D L E70B 330D LN 320C FM E110B 322 LN 345D L VG 320-A 335 EL200B 330C LN E200B 325D MH 385C L MH 321D LCR 375-A 365B II 322C FM 330C MH

WHEEL TRACTOR

651B 631K 623H 657B 621H 627H 637K

ROTARY MIXER

RM500B

WORK TOOL

GLK48 4548

TRACK LOADER

963 973 939C 953 973C 973D 973K 963D 963C 963K 953B 953C 953D

SOIL COMPACTOR

825 815 CS64B CP5 CS5 825H 825G 825K 815K CP11 CP12 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS16 CS19 CS54B 825G II CS11 GC

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

BACKHOE LOADER

426B 438B 436B 428B 416B

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834K 854 824H 824G 824K 814K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816K 836H 836G 836K 816 826G 826H 826K

COMPACT WHEEL LOADER

910G 910F 910E 914G2 908 904H 914G 904B

WHEEL LOADER

982XE 972G 972H 962H 950H 950K 986K 962K 980XE 988G 988H 988K 966H 966G 950GC 814K 924F 962G II 928F 938F 990 II 918F 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 982 XE 980 XE 980K HLG 990K 990H 950 GC 972G II 993K 980H 980G 992G 980L 980K 992K 980M 994D 994K 966G II 982M

TELEHANDLER

TH337C TH336C TH407C TH414C TH406C TH514C TH417C

FORWARDER

574B 554 564 574

ARTICULATED TRUCK

725C 730C2 D250E II D350E II D400E II D300E II 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

GRAPPLE-LOG LOADING

GLK55 5055

WHEELED EXCAVATOR

M322D MH M318 M316 M320F M330D M325C MH MH3026 MH3024 M318D M318C M318F M318D MH M323F M322F M322D M322C M318C MH M315C M315D M316C M316F M316D M313C M313D M325B M314F

PNEUMATIC COMPACTOR

PS-300B PF-300B

INDUSTRIAL ENGINE

3116 C4.4

QUARRY TRUCK

770G

ASPHALT SCREED

SE60 VT XW SE60VT XW SE60 V XW

WHEEL SCRAPER

637K

LOGGER

322C

UNDERGROUND ART TRUCK

AD55

PETROLEUM POWERTRAIN

CX31

POWER MODULE

C32 PMG3516

LOAD HAUL DUMP

R1700 II

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

789G 777G 796 AC 794 AC 773GC 770 777 793F 798 AC 789 785 798

MATERIAL HANDLER

M325D MH MH3022 MH3024 MH3049 MH3059 M325D L MH

MOTOR GRADER

24 16 18 120M 120 GC 120M 2 140M 140 GC 18M3 16M 24H 12M 24M 120 160M 16M3

BACKHOE

BH150 BH160

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6030 6015B 6020B 6060

TRACK-TYPE TRACTOR

D5K LGP D6R III D6G2 LGP D6XE D11 D8 GC D5R LGP D4K XL D9 GC D6R II 30/30 D3G D7R SERIES D6K2 LGP D4G D5R2 D6N OEM D3K XL D5M D5N D5G D6N XL D6R D6T D6M D6N D6K D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D10T D11R D11T D4K2 XL D7R XR D6T LGP D6GC D7R LGP D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7G2 D6K LGP D7R D7G D8T D8R D10T2 D8N D6R STD D6K XL D9T D6T XL PAT DEUCE D6G2 XL D6K2 D5K XL D5K2 XL D7R II D6R LGP D3K LGP

ASPHALT PAVER

AP1055 AP655 BG555E AP300F BG-260D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP655F L AP600F AP-655C AP-655D BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG1055E AP-1055F AP-1055D AP-1055E BG600D BG-2255C AP355F BG655D BG500E AP1000

MARINE ENGINE

C9.3

HAMMER

100 H100S H45S H100 H50 H45 H63 70S H70 H90C 70 63 H90CS H63S H50S H70S

PIPELAYER

572R II 587T 561N PL83 PL87 PL72 PL61 583T

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

SHEAR-DEMOLITION/SCRAP

S3015

FRONT SHOVEL

385C 5080 5090B

GRAPPLE-CLAMSHELL

CTV40

VIBRATORY COMPACTOR

CB10 CS-431C CS-56B CS-68B CP-533C CS-323C CD-44B CS-34 CS-433C CS-54B CS-66B CS-78B CS-531C CS-79B CP-433C CS-64B CS-76B CP-323C CS-533C CP74B CS-74B CP-563C CB46B CB-545 CB-544 CB-54B CB-66B CB-534D CB-64B CP-34 CB-634D CS14 CD-54B CS78B CS54B CB-64 CB-224E CB-54 CB-225E CB-564D CB-214E CP-54B CS68B CS56B CB-44B CB-68B CB-434D CS79B CP-56B CP-68B CP54B CP-74B CS-583C CP76B CS74B CS-573C CS-563C CP68B CP56B

PETROLEUM PACKAGE

TH35-C11I CX35-P800 CX31-C18I TH35-C13T TH35-C13I TH35-C15T TH31-E61 TH35-C15I CX31-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9T TH31-C9I CX31-C13I CX31 TH35-E81 CX31-P600-

MOBILE HYD POWER UNIT

385C 323D LN 365C L 385C L 336F 330C 345C L

POWER PACKAGE

C32

GENERATOR SET

3508 G3412 3516 3512 C9.3 3508B C32 G3412C G3520H 3512B 3516C 3516B

RECLAIMER MIXER

RM500B RM-300 RM-500

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM500

ENGINE - MACHINE

C32

SHEAR

S3015

RIPPER

953B

WHEEL FELLER BUNCHER

2670D

TRUCK

793F XQ 794 AC 793F CMD 793F OEM 777G 770G OEM 785 793 797 770G 795F XQ 793D 793B 793C 793F 785G 797F 797B 795F AC 793F AC 772 770

COMPACTOR

CB8 CB7 CD10 CCS9 CB10 CB13 CB15 CB16 CD8

View More
Related parts
369-9046
369-9046: M16 x 2mm Hex Flange Nut
Check Price
176-5311
176-5311: M16 x 2mm Hex Lock Nut
Check Price
9X-8257
9X-8257: M16 ID Steel Flat Washer
Check Price
198-4780
198-4780: M16 ID Steel Flat Washer
Check Price
355-8941
355-8941: M16 x 2mm Hex Weld Nut
Check Price
8T-4778
8T-4778: M16 x 2mm Cone Lock Nut
Check Price
8T-4132
8T-4132: M16 x 2mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert