Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional7X-3229: Lift Tie Down Decal Label
BackHome
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional
7X-3229: Lift Tie Down Decal Label
7X-3229: Lift Tie Down Decal Label
Product Images
7X-3229: Lift Tie Down Decal Label
7X-3229: Lift Tie Down Decal Label
7X-3229: Lift Tie Down Decal Label
7X-3229: Lift Tie Down Decal Label
7X-3229: Lift Tie Down Decal Label

Cat® Lift Tie Down Decal Label In Vertical

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 7X-3229
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-3229

Description:
A Lift Tie Down Decal Label is a type of label that is used to indicate the proper location for lifting and tie-down points. The label is typically placed in a vertical orientation and is designed to be highly visible to operators and technicians. Lift Tie Down Decal Label is an important component because it helps to ensure the safe and proper use of the machine. These labels are made of high-quality materials that are designed to withstand exposure to the elements, such as rain, wind, and sunlight.

Attributes:
• Provided with pictorial representation of the components for better understanding.
• Printed with white background and green symbols for better model visibility.
• Designed to be strong enough and does not peel off over time.

Applications:
A Lift Tie Down Decal Label helps to find the instructions on the lift, this is mostly used in Cat Asphalt Pavers, Backhoe Loaders, Cold Planers, Earthmoving Compactor, Engine - Generator Sets, Engine - Industrial, Excavators, Expanded Mining Products, Generators, Integrated Tool carriers, Marine Products, Material Handler, Mini Hydraulic Excavator, Motor Grader, Off-highway Truck, Paving Compactor, Petroleum Products, Pipelayer, Road Reclaimer, Skid Steer Loader, Telehandler, Track-type Loader, Track-type Skidder, Track-type Tractor, Underground Articulated Truck, Wheel Dozer, Wheel Tractor-scraper, Wheel-type Loader, Wheeled Excavator, and Work Tool.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7X-3229

Units of Measure

USMetric

Hex Size (in): 0.55

Length (mm): 50

Length (in): 3.94

Thickness (mm): 0.5

Weight (kg): 0.01

Width (in): 1.97

Weight (lb): 0.09

Width (mm): 100

Material: PVC, Polyethylene Terephthalate Plastic,Polycarbonate Plastic,Mixed Plastic Plastic

View More
Compatible Models for part number 7X-3229

UNDERGROUND ART TRUCK

AD55B AD55 AD30

INTEGRATED TOOLCARRIER

IT62H IT38G II IT14G IT28G IT28F

OFF HIGHWAY TRUCK

789G 796 AC

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120H 140H 12H 160H 120H NA

TRACK-TYPE TRACTOR

D6T LGP D6R II D6T XW D6T XL D4H D5H D6R D6H D7E D7H D6 D5 D8T D8R D10T D7R II D7E LGP

MINI HYD EXCAVATOR

303ECR 305.5E2 304SR 304E2 CR 305.5 GC 303 307 303E CR 305.5E2 CR 303.5E2 CR 303 SR 305E2 CR 305D CR 305.5

ASPHALT PAVER

AP-655D BG-2455D BG-2455C BG-240C AP-900B AP-1000B AP-1000D AP-1050B AP-650B AP-800C BG-230 BG-260D BG-260C AP-1055B AP-1055D BG600D BG-225C AP-600D BG655D

PIPELAYER

572R II

STABILIZER MIXER

SM-350

EXCAVATOR

M325D MH 245B M312 M315 M318 M325D L MH

VIBRATORY COMPACTOR

CS78B CS-56B CS-68B CP-533D CS-323C CS-34 CS-54B CS-66B CS-78B CS-323 CS-563 CS-531D CP-663E CS-423E CP-563 CP-323 CS-64B CB-335D CP-323C CS-533D CS-533E CP74B CP-54B CS-74B CS44B CS79B CP-56B CP54B CP-74B CP76B CB-525B CB-614 CS-683E

MULTI TERRAIN LOADER

257B 247B

COMPACT TRACK LOADER

259D

RECLAIMER MIXER

RM400 RM-350 RM-250C RM-500

SOIL COMPACTOR

825K 825C 815K CS64B CS54B

BACKHOE LOADER

438C 438D 438B 424B 428 420D 438 428D 416D 428B 428C

COLD PLANER

PR-1000 PR-1000C PM-201 PM-565

WHEEL DOZER

834K 824C 824K 814K 854K 844K

MULCHING HEAD

HM518

LANDFILL COMPACTOR

836 816K 826C 826K

COMPACT WHEEL LOADER

908 910F 910E 914G

TELEHANDLER

TH82 TH83 TH103 TH62 TH63 TH350B

WHEEL LOADER

928G 972G 960F 972H 966 GC 950G II 928HZ 962H 950G 962G 950H 962L 986K 962M 988B 966C 966F 966H 966G 930H 982 XE 930R 930T 980 XE 966F II 950GC 924GZ 924HZ 950 GC 993K 924H 924G 962G II 980C 980F 980H 980G 992K 980M 928F 938G 938F 938M 970F 966G II 982M 950F II

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

WHEELED EXCAVATOR

M315D2 M322D MH M314 MH3026 M315 M318D M322 M318C M317 M318D MH M322D M322C M318C MH M315C M315D M317D2 M316C M316D M320D2 M313C M313D

SKID STEER LOADER

226B 216B 236 246 252B 216 242B 228 226 232B 236B

PNEUMATIC COMPACTOR

CW-16 CW34 PS-360C PS-500 CW-34 PF-300 PS-300 PS-200B PS-150C

QUARRY TRUCK

775B 771D 771C

TRUCK

69D 773E 773D 794 AC 773B 775D 789D 777D 769D 769C

ACCESS PLATFORM

THP24S II

TRACTOR

768C 772B

BULLDOZER

834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert