Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs7X-3310: 35mm Outer Diameter Ball Knob
Home
CabsElectric Cab Operator ControlsCab Buttons & Knobs
7X-3310: 35mm Outer Diameter Ball Knob
7X-3310: 35mm Outer Diameter Ball Knob

Cat® 35mm Outer Diameter Plastic Spherical Ball Knob with M8 Thread Brass Insert

Brand: Cat

Product Images
7X-3310: 35mm Outer Diameter Ball Knob
7X-3310: 35mm Outer Diameter Ball Knob
7X-3310: 35mm Outer Diameter Ball Knob
7X-3310: 35mm Outer Diameter Ball Knob
7X-3310: 35mm Outer Diameter Ball Knob

Cat® 35mm Outer Diameter Plastic Spherical Ball Knob with M8 Thread Brass Insert

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
7X-33107X-3310
4E-91744E-9174
3J-19073J-1907
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-3310
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7X-3310

Units of Measure

USMetric
Material: Phenolic plastic,Phenolic Plastic
Color: Black
Diameter (mm): 35
Length (mm): 33
Thread Size (mm): M8X1.25
Diameter (in): 1.38
Length (in): 1.30
View More
Compatible Models for part number 7X-3310

INTEGRATED TOOLCARRIER

IT62H

RECLAIMER MIXER

RM-300

SOIL COMPACTOR

825G II 825H 825G

WHEEL DOZER

824G II 844 824H 834G 824G 844H 854G 834H 854K

LANDFILL COMPACTOR

836H 826H 836G 826G 826G II

WHEEL LOADER

988F II 972G II 980G II 950G II 988G 988H 990 II 966H 966G 988F 992D 994F 950G 962H 972G 994D 962G 962G II 950H 972H 980H 966G II 980G 992G 994 990H 992K 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert