To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsFire Suppression System & ComponentsNozzles7X-6102: Ether Atomizer Spray Nozzle
Home
Structures & Other Systems ComponentsFire Suppression System & ComponentsNozzles7X-6102: Ether Atomizer Spray Nozzle
7X-6102: Ether Atomizer Spray Nozzle
Cat® Ether Atomizer Spray Nozzle is a device used to efficiently atomize and spray ether, ensuring smooth engine starts in cold conditions
Brand: Cat
7X-6102: Ether Atomizer Spray Nozzle
Cat® Ether Atomizer Spray Nozzle is a device used to efficiently atomize and spray ether, ensuring smooth engine starts in cold conditions
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Ether Atomizer Spray Nozzle is a component in the cold start systems designed to atomize ether into fine droplets, creating an optimal air-fuel mixture that enhances combustion efficiency. This nozzle is built with high-grade materials to withstand harsh environments and frequent use. By delivering controlled amounts of ether, it ensures reliable engine starts, reduces wear and tear on starter motors, and minimizes downtime. The primary function of the Ether Atomizer Spray Nozzle is to atomize ether into a fine mist and inject it into the engine's intake manifold. This facilitates easier ignition of the fuel-air mixture during cold starts, ensuring the engine starts reliably and quickly even in low-temperature conditions.
Attributes: • Provided with fine mist spray pattern. • Provided with high-pressure capability. • Has low maintenance requirements. • Operates effectively in extreme cold. • Provides high atomization for efficient fuel mixing.
Applications: An Ether Atomizer Spray Nozzle is located in the engine compartment mounted on the intake manifold in the air intake system. This placement ensures that the atomized ether is directly introduced into the combustion chamber, optimizing the starting process in cold conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Ether Atomizer Spray Nozzle is a component in the cold start systems designed to atomize ether into fine droplets, creating an optimal air-fuel mixture that enhances combustion efficiency. This nozzle is built with high-grade materials to withstand harsh environments and frequent use. By delivering controlled amounts of ether, it ensures reliable engine starts, reduces wear and tear on starter motors, and minimizes downtime. The primary function of the Ether Atomizer Spray Nozzle is to atomize ether into a fine mist and inject it into the engine's intake manifold. This facilitates easier ignition of the fuel-air mixture during cold starts, ensuring the engine starts reliably and quickly even in low-temperature conditions.
Attributes: • Provided with fine mist spray pattern. • Provided with high-pressure capability. • Has low maintenance requirements. • Operates effectively in extreme cold. • Provides high atomization for efficient fuel mixing.
Applications: An Ether Atomizer Spray Nozzle is located in the engine compartment mounted on the intake manifold in the air intake system. This placement ensures that the atomized ether is directly introduced into the combustion chamber, optimizing the starting process in cold conditions.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Copper,Carbon Steel
Material: Alloy Copper,Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6GC
Generator
SR4
Gen Set Engine
34123406B3412C
Generator Set
3412C3412
Marine Engine
3406B
Engine - Industrial
3406B
Industrial Engine
3412
View More
Track-Type Tractor
D6GC
Warranty Information
Return Policy
Parts diagram for 7X-6102
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-6102
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-6102
An Ether Atomizer Spray Nozzle is a component in the cold start systems designed to atomize ether into fine droplets, creating an optimal air-fuel mixture that enhances combustion efficiency. This nozzle is built with high-grade materials to withstand harsh environments and frequent use. By delivering controlled amounts of ether, it ensures reliable engine starts, reduces wear and tear on starter motors, and minimizes downtime. The primary function of the Ether Atomizer Spray Nozzle is to atomize ether into a fine mist and inject it into the engine's intake manifold. This facilitates easier ignition of the fuel-air mixture during cold starts, ensuring the engine starts reliably and quickly even in low-temperature conditions.
Attributes: • Provided with fine mist spray pattern. • Provided with high-pressure capability. • Has low maintenance requirements. • Operates effectively in extreme cold. • Provides high atomization for efficient fuel mixing.
Applications: An Ether Atomizer Spray Nozzle is located in the engine compartment mounted on the intake manifold in the air intake system. This placement ensures that the atomized ether is directly introduced into the combustion chamber, optimizing the starting process in cold conditions.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7X-6102
Material: Alloy Copper,Carbon Steel
View More
Compatible Models for part number 7X-6102
TRACK-TYPE TRACTOR
D6GC
GENERATOR
SR4
GEN SET ENGINE
3412 3406B 3412C
GENERATOR SET
3412C 3412
MARINE ENGINE
3406B
ENGINE - INDUSTRIAL
3406B
INDUSTRIAL ENGINE
3412
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.