Cat® Textured Vinyl Edging Bulk Strip With Steel Carrier for Guards and Wires
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 5.2
Material: PVC Plastic,Carbon Steel
Overall Width (mm): 99
Overall Height (mm): 132
Design Type: Clip-over Edge
Units of MeasureUSMetric
Overall Height (in): 5.2
Material: PVC Plastic,Carbon Steel
Overall Width (mm): 99
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT12BIT14FIT38GIT14GIT14BIT38FIT62GIT62HIT14G2IT62G IIIT38G II
IT12BIT14FIT38GIT14GIT14BIT38FIT62GIT62HIT14G2IT62G IIIT38G II
Parts diagram for 7X-7877
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-7877
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7X-7877
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7X-7877
Units of Measure
USMetric
Overall Height (in): 5.2
Material: PVC Plastic,Carbon Steel
Overall Width (mm): 99
Overall Height (mm): 132
Design Type: Clip-over Edge
View More
Compatible Models for part number 7X-7877
INTEGRATED TOOLCARRIER
IT12B IT14F IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT62G II IT38G II
345B II 349D L 325B L 324D 320D3 GC 315D L 320D2 320D3 336D2 L 374F L 345B 374D L 349D 345B L 318D2 L 323D L 326D2 L 320B 320D 336D2 L XE 390F 325B LN 320D GC 349D2 323D2 L 336D2 318D L 320D FM 313D2 LGP 312D2 GC 349D2 L 329D 395 320D2 L 374 329D2 336D 312D 322B LN 326D L 330D2 3101 330B LN 320D2 GC 336D L 312D2 L 324D L 313D 312D2 322B L 374F 323D3 336D2 GC 330D2 L 320B S 320B N 320B L 390F L 336D2 LXE MH3295 340D2 L 313D2 GC 320D L 330B L 326D2 313D2-GC 313D2 329D L 340D L 336D2 XE 329D2 L
SHOVEL
6040
PAVING COMPACTOR
CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630
WHEEL TRACTOR
623G 623E 621E 621G 621H 627G 627E 633E II 651E 631K 615C II 631E 631G 621K OEM 613C II 611 657E 657G 637G 637E