Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits7Y-1729: 9.6mm Thick Clamp Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
7Y-1729: 9.6mm Thick Clamp Gasket
7Y-1729: 9.6mm Thick Clamp Gasket

Cat® 9.6mm Thick Clamp Gasket for Muffler and Air Lines

Brand: Cat

Product Images
7Y-1729: 9.6mm Thick Clamp Gasket
7Y-1729: 9.6mm Thick Clamp Gasket
7Y-1729: 9.6mm Thick Clamp Gasket
7Y-1729: 9.6mm Thick Clamp Gasket
7Y-1729: 9.6mm Thick Clamp Gasket

Cat® 9.6mm Thick Clamp Gasket for Muffler and Air Lines

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
7Y-17297Y-1729
7Y-15327Y-1532
131-8881131-8881
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-1729
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7Y-1729

Units of Measure

USMetric
Material: Aluminum,Alloy Aluminum
Thickness (mm): 9.6
Thickness (in): 0.38
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7Y-1729

SHOVEL LOGGER

345C

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK1051 TK722 TK721 1190 511 2290 522 521 532 1290T TK711 2491

WHEELED EXCAVATOR

W345C MH W345B II M325B M330D

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

322B L 330 L 345B II 345B L 324D FM LL 330-A L 325-A LN 320-A L 325D FM LL 325-A FM L 325B L 329D L 320-A S 324D FM 320-A N 375-A L 325-A 330D LN 322B LN 322N 325 LN 322-A LN 345C L 350-A 325-A L 322 LN 325C L 322B 322C 320-A 322 L 385C FS EL240B EL240C 385B 385C 345B 345C 330-A 325D FM 320N 325B LN 385C L 325D L 330C LN E240C E240B 365C L 325D MH 325 L 365C L MH 385C L MH 330C L 375-A 350-A L 345B II MH 365B II 322C FM 330C 330D 322-A 320 L 365B L 345C MH 325B 324D L 350 L 330D L 322-A L 365C 322-A N 325C 365B

MOBILE HYD POWER UNIT

385C 330D 330C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert