This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.51
Inside Diameter (mm): 13
Length (in): 0.45
Thickness (mm): 11.5
Length (mm): 12
Material: Steel,Carbon Steel,Alloy Zinc
Outside Diameter (in): 0.87, 1.50
Thickness (in): 0.452
Outside Diameter (mm): 22, 38
Type: Two Outside Diameters - Center Hole
Units of MeasureUSMetric
Material Description: Steel
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.51
View More
Compatible Models
Compatible Models
Generator Set
35123512B
Shovel Logger
345C
Hex Based Spl Solution
352F OEM320E330F OEM
Material Handler
MH3250M325D MHMH3260MH3032MH3040MH3050MH3295M325D L MH
330D L329D L336FMHPU329E385C340D2 L336D L323D LN330 MHPU365C L350MHPU349E L HVG325D L325C349E325D336F336D336E352FMHPU323F OEM390F330D2345D345C349D L336E HVG330F330D324D LN330C330FMHPU385C L349D2323D L345C L
View More
Generator Set
35123512B
Warranty Information
Return Policy
Parts diagram for 7Y-2853
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-2853
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7Y-2853
Description: Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.
View More
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
M325C MH W345C MH MH3040 M330D W330B W345B II M325B
LOG LOADR FORST MACH
558
LOGGER
322C
FRONT SHOVEL
5080 385C 5090B
EXCAVATOR
336E LN 316F L 320C L 330 L 345B II 336E LH 349F LXE 349D L 325D FM LL 325B L 336D2 LXE 312E 323F SA FM538 312F 320D LN 336D 312C 324D 336E 324E 336F MH3295 320D3 GC 375-A L 325-A 333 GC 320D2 320D3 336D2 L 322B LN 326D L 340D2 L FM548 323F 336F XE 374F L 323D 390D 318B N 390F 320D L 325 LN 349E L 330D2 336E LNH 350-A 315 GC 325C L MH3040 322B 322C 390D L 336D LN 340MHPU 325C FM 3101 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330B L 330B LN 330D FM 345B 345C 345D 326 GC 336 MHPU 320E L 548 320D2 GC 325D FM 349F L 325B LN 385C L 320D2 FM 325D L 330-A L 316F 320D GC 326D2 349D2 330 LN 352F-VG 317 315 323D2 L 558 313 320GX 325 L 320D LRR 365C L MH 315B 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 320F L 336F L XE 312C L 568 FM 323E LN 326GC 350-A L FM558 314E CR 320D FM OTHER 320B LL 330C FM 326F 317B L 320 GX 538 325B 349D 330F LN FM568 324D L 350 L 330D L 350 OEM 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 320E RR 352 UHD 318E L 340 352F 340F 322B L 345B L 349 324D FM LL 330-A L 325-A LN 330D MH 336 GC 345 329D LN 313 GC 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 323F LN 355 M325D MH 330D LN 320C FM 319C 324E L 336F L 568 FM LL 318F L 320 374F 312E L 326 345C L 330 GC 325 323 318C 325-A L 329E L 318F 318B 323D SA 320D RR 345D L VG 323D3 323D S 330 336D2 GC 340D L 323D L 313F L 330D2 L 336 333 323D2 329D 330F L 329E 326D2 L 314F CR 385B 385C 330-A 317B LN 323 GX 345D L 336F LNXE 329F L 336D2 XE 330C LN 320B 320C 320D 320E 323 GC 323GC 314E LCR 315B L 365C L 395 323E L 325D MH 336F LN 329E LN 385C L MH 320B FM LL 323E SA 320E LN 375-A 320B S 330-A LN 320B N 330F 320B L 316E L 315F LCR 345B II MH 365B II 329D2 L 322C FM 315B FM L 330B 330C 330D 320D2 L 324D LN 390F L 374 329D2 323F L 317 GC 336D2 L XE 330C MH 365B L 345C MH M325D L MH 365C 326F LN 345 GC 365B
MOBILE HYD POWER UNIT
330D L 329D L 336FMHPU 329E 385C 340D2 L 336D L 323D LN 330 MHPU 365C L 350MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E 352FMHPU 323F OEM 390F 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 330FMHPU 385C L 349D2 323D L 345C L