Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7Y-4294: 209.14mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
7Y-4294: 209.14mm Inside Diameter Seal-O-Ring
7Y-4294: 209.14mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
7Y-4294: 209.14mm Inside Diameter Seal-O-Ring
7Y-4294: 209.14mm Inside Diameter Seal-O-Ring
7Y-4294: 209.14mm Inside Diameter Seal-O-Ring
7Y-4294: 209.14mm Inside Diameter Seal-O-Ring
7Y-4294: 209.14mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-4294
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7Y-4294

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 209.14
Inside Diameter (in): 8.234
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 267
View More
Compatible Models for part number 7Y-4294

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AE40 II AD45

GENERATOR SET

3512 3512B

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F OEM 330F OEM

OFF HIGHWAY TRUCK

775 773

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3032 MH3040 MH3050 M325D L MH

FOREST PRODUCTS

OTHER

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 521B 532 522B 541 1290T 551 552 TK711

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

548 568

WHEELED EXCAVATOR

M325C MH W345C MH MH3040 M330D W330B M325B

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

773E 771D

LOG LOADR FORST MACH

558

TRUCK

773G LRC 773E 773D 773G 773F 773G OEM 775G 775F 775E 775G OEM 775G LRC 769D

LOGGER

322C

FRONT SHOVEL

5080

EXCAVATOR

336E LN 330 L 336E LH 349F LXE 349D L 325D FM LL 325-A FM L 325B L 336D2 LXE 336D 324D 336E 324E 336F 375-A L 325-A 333 GC 336D2 L 322B LN 326D L 340D2 L FM548 335F 336F XE 322N 325 LN 322-A LN 349E L 330D2 336E LNH 350-A 325C L MH3040 322B 322C 336D LN 340MHPU 325C FM 340F L UHD 349E L VG 324E LN 352F XE VG 330B L 330B LN 330D FM 345C 345D 326 GC 336 MHPU 548 325D FM 349F L 325B LN 325D L 330-A L 326D2 349D2 330 LN 352F-VG 558 325 L 330C L 326F L 336D L 336D2 336F L XE 568 FM 326GC 350-A L 330C FM 326F 322-A 325B 349D 330F LN FM568 324D L 350 L 330D L 322-A L 330GC 336E L 322-A N 325C 349E 325D 336E H 349F 352 UHD 340 352F 340F 322B L 349 324D FM LL 330-A L 325-A LN 330D MH 336 GC 328D LCR 329D LN 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 352 350 355 M325D MH 330D LN 324E L 336F L 568 FM LL 326 345C L 330 GC 325-A L 329E L 322 LN 345D L VG 330 336D2 GC 340D L 322 L 330D2 L 335 336 333 329D 330F L 329E 326D2 L 330-A 345D L 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 325D MH 336F LN 329E LN 375-A 330-A LN 330F 329D2 L 322C FM 330B 330C 330D 324D LN 329D2 336D2 L XE 330C MH 345C MH M325D L MH 326F LN 365B

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E 352FMHPU 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 330FMHPU 349D2 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert