Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7Y-5226: NUT
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
7Y-5226: NUT
7Y-5226: NUT

Brand: Cat

fallback-image
7Y-5226: NUT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Hex
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.185
Thread Size (dia x pitch) (mm): M5x0.8
Thread Size (in): 0
Coating: Zinc
Class or Grade: ISO 898-2 Class 12
Drive (mm): 8
Thread Size (mm): M5
Drive (in): 0.315
Thickness (mm): 4.7
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Hex
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6R IIID6R IID5MD6RD6TD6MD6ND7RD8TD9TD8R IID7R II
Generator Set
C6.6C4.430563054C18C1534563406C
Mini Hyd Excavator
303.5302.5301.8307D307C301.6301.5308C307-A304.5
Shovel Logger
345C
Pipelayer
572R583T
Wheeled Excavator
M325C MHW345C MHM330D
Mining Excavator
5230B513052305130B
Logger
322C
Excavator
311D LRR320C L330 L349D L320-A L325-A FM L320D LN336D312C324D312D375-A L315D L325-A336D2 L314D CR311B311C323D390D320D L325 LN312-A320D FM RR350-A325C L322C390D L336D LN319D LN325C FM323D LN321C330D FM345C321B345D307325D FM385C L325D L330-A L349D2319D L325 L320D LRR315C330C L336D L374D L336D2312C L320B LU350-A L330C FM314C349D307-A324D L350 L330D L322-A L313B325C325D312D L330-A L325-A LN330D MH328D LCR329D LN314D LCR329D L317-A324D FM349D2 LM325D MH319D330D LN320C FM319C345C L318C325-A L323D SA320D RR345D L VG323D S320-A323D L322 L329D317-A N326D2 L330-A317 N345D L315-A330C LN320C320D365C L325D MH321D LCR375-A329D2 L322C FM330C330D324D LNM315M318320 L330C MH345C MHM325D L MH365C320B U
Mobile Hyd Power Unit
329D L336D L323D LN325C325D336D345D345C349D L330D330C323D L345C L
Motor Grader
120H135H160H ES12H NA163H120H ES140K140H16H140H NA143H14H12H160K160H16H NA160H NA135H NA12H ES14H NA163H NA120H NA140H ES
View More
Track-Type Tractor
D6R IIID6R IID5MD6RD6TD6MD6ND7RD8TD9TD8R IID7R II
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert