Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8C-4834: Piston Wear Ring
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
8C-4834: Piston Wear Ring
8C-4834: Piston Wear Ring

Brand: Cat

Product Images
8C-4834: Piston Wear Ring
8C-4834: Piston Wear Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8C-4834
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8C-4834

Units of Measure

USMetric
Outside Diameter (mm): 165.10
Width - A (+/- 0.762 mm) (mm): 88.90
Width - A (+/- 0.03inch) (in): 3.50
Material: Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter - B (+/- 0.08inch) (in): 5.99
Oversize Dim: 0.030
Inside Diameter - B (+/- 0.08inch) (mm): 152.22
Outside Diameter (in): 6.50
View More
Compatible Models for part number 8C-4834

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert