Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components8C-7335: 1-5/8" x 1-11/16" Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components8C-7335: 1-5/8" x 1-11/16" Straight Adapter
8C-7335: 1-5/8" x 1-11/16" Straight Adapter

Cat® 1-5/8" x 1-11/16" Fluid Carrying Straight Joint Industry Council to Orifice Swivel Adapter

Brand: Cat

fallback-image
8C-7335: 1-5/8" x 1-11/16" Straight Adapter

Cat® 1-5/8" x 1-11/16" Fluid Carrying Straight Joint Industry Council to Orifice Swivel Adapter

Brand: Cat

Warranty Information
Return Policy
Related parts
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-Ring

Cat® O-Ring Seal for hydraulic fitting prevents leaks and ensures a secure fluid-tight connection

Check Price
228-7094: 1.78 x 30.01mm 90A FKM O-Ring
228-7094: 1.78 x 30.01mm 90A FKM O-Ring

Cat® O-Ring Seal for rear axle lines prevents fluid leakage and ensures efficient operation

Check Price
228-7096: 3 x 37.47mm 90A FKM O-Ring
228-7096: 3 x 37.47mm 90A FKM O-Ring

O-ring

Check Price
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Check Price
2S-4078
2S-4078: 3 x 37.47mm 90A NBR O-Ring
Check Price
228-7094
228-7094: 1.78 x 30.01mm 90A FKM O-Ring
Check Price
228-7096
228-7096: 3 x 37.47mm 90A FKM O-Ring
Check Price
6V-8400
6V-8400: 1.78 x 30.01mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced