Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals8C-7585: 9mm Thick Window Seal Bumper
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
8C-7585: 9mm Thick Window Seal Bumper
8C-7585: 9mm Thick Window Seal Bumper

Bulk Bumper

Brand: Cat

Product Images
8C-7585: 9mm Thick Window Seal Bumper
8C-7585: 9mm Thick Window Seal Bumper
8C-7585: 9mm Thick Window Seal Bumper
8C-7585: 9mm Thick Window Seal Bumper
8C-7585: 9mm Thick Window Seal Bumper

Bulk Bumper

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8C-7585
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8C-7585

Units of Measure

USMetric
Material Description: CR works well in high aniline point oil applications. Do not use with fuel oils or gasoline.
Cross Section Width (in): 3.74
Cross Section Thickness (in): 3.54
Adhesive: No
Cross Section Width (mm): 95
Material: CR - Chloroprene Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 90
View More
Compatible Models for part number 8C-7585

MINI HYD EXCAVATOR

307B

EXCAVATOR

375-A 330-A 318B N 312B L 320B N 320B L 322B L 345B II 345B L 312-A 311-A 330-A L 350-A 320B LU 350-A L 320-A L 325B L 315-A 318B 320B 330B 320-A N 312B 322B 315B L 320-A 315-A L 320 L 315B 325B 330B L 350 L 313B 345B 311B 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert