Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8C-9179: 200mm Bore Diameter Two Piece Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
8C-9179: 200mm Bore Diameter Two Piece Seal
8C-9179: 200mm Bore Diameter Two Piece Seal

Cat® Plastic Moulded Rubber Two Piece Seal for Cylinders

Brand: Cat

Product Images
8C-9179: 200mm Bore Diameter Two Piece Seal
8C-9179: 200mm Bore Diameter Two Piece Seal
8C-9179: 200mm Bore Diameter Two Piece Seal
8C-9179: 200mm Bore Diameter Two Piece Seal
8C-9179: 200mm Bore Diameter Two Piece Seal

Cat® Plastic Moulded Rubber Two Piece Seal for Cylinders

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8C-91798C-9179
4I-63304I-6330
095-1731095-1731
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8C-9179
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8C-9179

Units of Measure

USMetric
Groove Width - A (+/- 0.002inch) (in): 0.38
Groove Diameter - B (+/- 0.0762 mm) (mm): 174.73
Bore Diameter (in): 7.87
Bore Diameter (mm): 200.00
Seal Shape: Type 3
Groove Diameter - B (+/- 0.003inch) (in): 6.88
Groove Width - A (+/- 0.0508 mm) (mm): 9.63
View More
Compatible Models for part number 8C-9179

UNDERGROUND ART TRUCK

AD45B AD45

SHOVEL LOGGER

345C

FRONT SHOVEL

5080

CRUSHER

CR28

PULVERIZER

P25 P28 P40

EXCAVATOR

375-A 390D 390F 374F 350-A 385C L 350-A L 365B II 390D L 365C L 390F L 375-A L 365B L 365C L MH 365C 385B 374F L 385C 374D L 365B

MOBILE HYD POWER UNIT

365C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert