Cat® C Frame Pivot Pin serves as a pivotal connection point in structural frameworks, enabling rotation and movement for attached components
Brand: Cat
8E-6220: Linkage Pin
Cat® C Frame Pivot Pin serves as a pivotal connection point in structural frameworks, enabling rotation and movement for attached components
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
422-4559 : 75mm Outer Diameter Power Angling C Frame Pin
Check Price
Compare Alternate Parts
This part:8E-6220: Linkage Pin
Check Price
Length (in)
14.11
Pin Diameter (in)
2.95
Description
Cat® C Frame Pivot Pin serves as a pivotal connection point in structural frameworks, enabling rotation and movement for attached components
This part:422-4559: 75mm Outer Diameter Power Angling C Frame Pin
Check Price
Pin Diameter (in)
2.953
Description
Cat® 75mm Outer Diameter Power Angling C Frame General Duty Pin serves as the pivot point for the blade, allowing it to rotate from side to side
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
The C Frame Pivot Pin is designed to provide a connection for different components within a C-frame, this pin allows rotational movement, facilitating the articulation of connected parts. It withstands forces and ensures stability in the framework. It ensures smooth pivoting, contributing to the overall functionality and structural integrity of the C-frame assembly.
Attributes: • Robust materials for durability. • Withstand loads and dynamic forces. • Resistant to corrosion and environmental factors. • Resistant to wear and tear.
Applications: The C Frame Pivot Pin is used to facilitate controlled rotation and movement for different equipment, and structural elements where articulation and stability are paramount.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The C Frame Pivot Pin is designed to provide a connection for different components within a C-frame, this pin allows rotational movement, facilitating the articulation of connected parts. It withstands forces and ensures stability in the framework. It ensures smooth pivoting, contributing to the overall functionality and structural integrity of the C-frame assembly.
Attributes: • Robust materials for durability. • Withstand loads and dynamic forces. • Resistant to corrosion and environmental factors. • Resistant to wear and tear.
Applications: The C Frame Pivot Pin is used to facilitate controlled rotation and movement for different equipment, and structural elements where articulation and stability are paramount.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Headed Pin
Material: Steel,Structural Steel,Alloy Steel
Coating: Not specified
Length (mm): 359
Pin Diameter (mm): 75
Removal Aid / Feature: No Puller Hole
Length (in): 14.11
Pin Diameter (in): 2.95
Units of MeasureUSMetric
Pin Type: Headed Pin
Material: Steel,Structural Steel,Alloy Steel
Coating: Not specified
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5H XLD5H
Ripper
D55
Bulldozer
5P5S
Track Skidder
527D5HTSK II
View More
Track-Type Tractor
D5H XLD5H
Warranty Information
Return Policy
Parts diagram for 8E-6220
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-6220
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8E-6220
The C Frame Pivot Pin is designed to provide a connection for different components within a C-frame, this pin allows rotational movement, facilitating the articulation of connected parts. It withstands forces and ensures stability in the framework. It ensures smooth pivoting, contributing to the overall functionality and structural integrity of the C-frame assembly.
Attributes: • Robust materials for durability. • Withstand loads and dynamic forces. • Resistant to corrosion and environmental factors. • Resistant to wear and tear.
Applications: The C Frame Pivot Pin is used to facilitate controlled rotation and movement for different equipment, and structural elements where articulation and stability are paramount.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.