Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves8E-7713: 9mm Diameter Orifice
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
8E-7713: 9mm Diameter Orifice
8E-7713: 9mm Diameter Orifice

Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve

Brand: Cat

Product Images
8E-7713: 9mm Diameter Orifice
8E-7713: 9mm Diameter Orifice
8E-7713: 9mm Diameter Orifice
8E-7713: 9mm Diameter Orifice
8E-7713: 9mm Diameter Orifice

Cat® Brown Orifice for Motor Graders Transmission Selector and Pressure Control Valve

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-7713
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8E-7713

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 11
Length (mm): 34.9
Standard Color: Brown
Outside Diameter (in): 0.433
Length (in): 1.374
Material: Carbon Steel
View More
Compatible Models for part number 8E-7713

MOTOR GRADER

12H NA 140H NA 12H 120H ES 12K 120H 143H 135H 160H NA 160K 140K 2 140K 160H 163H NA 120K 140H 160H ES 163H 135H NA 120H NA 120K 2 12H ES 140H ES

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert