Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home8E-7964: LINK A
Home8E-7964: LINK A
8E-7964: LINK A

Cat® Link As-Track

Brand: Cat

Product Images
8E-7964: LINK A
8E-7964: LINK A
Contact your dealer for replacement options.

Cat® Link As-Track

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


Attributes:

  • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


Attributes:

  • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

Specifications
Specifications
Units of MeasureUSMetric
Number of Track Sections: 37
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Track Pitch (in): 8
Bolt Size (mm): 3/4
Units of MeasureUSMetric
Number of Track Sections: 37
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
View More
Compatible Models
Compatible Models
Ripper
963
Track Loader
963
View More
Ripper
963
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-7964
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8E-7964

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


Attributes:

  • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

View More
Specifications for part number 8E-7964

Units of Measure

USMetric
Number of Track Sections: 37
Track Pitch (mm): 203.2
Bolt Size (in): 3/4
Track Pitch (in): 8
Bolt Size (mm): 3/4
View More
Compatible Models for part number 8E-7964

RIPPER

963

TRACK LOADER

963

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert