Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components8F-8454: Adapter-Straight
Home
HydraulicsOther Hydraulic Components
8F-8454: Adapter-Straight
8F-8454: Adapter-Straight

Fluid Carrying Straight Adapter (NPTF)(Orificed)

Brand: Cat

Product Images
8F-8454: Adapter-Straight
8F-8454: Adapter-Straight
8F-8454: Adapter-Straight
8F-8454: Adapter-Straight
8F-8454: Adapter-Straight

Fluid Carrying Straight Adapter (NPTF)(Orificed)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8F-84548F-8454
127-9498127-9498
3J-73543J-7354
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8F-8454
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8F-8454

Units of Measure

USMetric
Type: Straight
Connector Type: NPTF
Material Description: Brass
Length (mm): 33
Thread: 1/4-18 (2X)
Hex Size (mm): 19
Length (in): 1.31
Hex Size (in): 0.75
Material: Alloy Brass,Alloy Steel
View More
Compatible Models for part number 8F-8454

ENGINE - MACHINE

3408

GENERATOR

SR4

ROTARY DRILL

MD6380 MD6310 MD6200 MD6250

MARINE ENGINE

D353E D337 D337F D353C D353D D397D 3408B 3412D D364 D379A D379B 3412 D375D 3406B D399 D349 3408 D346 D348 3406 D326F D398A D398B D342C D342 D343

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

D398 3412 D399 D353C D353E D353D 3406C D342 D343 D348 D349 D346 D398B 3406 D379 D379B 3412C 3408B 3408C

QUARRY TRUCK

771D 775D 773E 777E

TRUCK

785 789 775E 773E 793D 773D 793C 769D 789C 789D 789B 785C 777D 785D 785B

TRACTOR

776D 784C

OFF HIGHWAY TRUCK

785D 793D 789D 773

OEM SOLUTIONS

3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert