To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeWorkshop SuppliesToolsRatchets & SocketsSockets8H-8531: 57.91mm Long Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets8H-8531: 57.91mm Long Socket
8H-8531: 57.91mm Long Socket
Cat® 57.91mm Long Hand Tool Socket
Brand: Cat
Product Images
8H-8531: 57.91mm Long Socket
Cat® 57.91mm Long Hand Tool Socket
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Hand Tool Socket, also known as a socket wrench, is a type of spanner that uses a closed socket format to turn fasteners. It is a versatile and convenient tool that allows users to tackle multiple sizes and types of fasteners. Socket sets usually come packaged in a single case or pouch with numerous interchangeable attachments. They are commonly used for gripping, fastening, turning, tightening, and loosening nuts and bolts. These sockets are designed to provide a secure grip and ensure proper torque application.
Attributes: • Has 3/4 inch Square drive. • Has 15/16 inch flank drive double hex. • Durable materials for safety and performance. • Chrome finish to prevent corrosion. • Allows for increased torque and leverage. • Versatile and convenient tool.
Applications: A Hand Tool Socket provides a secure grip on the fastener, minimizing the risk of slipping or stripping.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Hand Tool Socket, also known as a socket wrench, is a type of spanner that uses a closed socket format to turn fasteners. It is a versatile and convenient tool that allows users to tackle multiple sizes and types of fasteners. Socket sets usually come packaged in a single case or pouch with numerous interchangeable attachments. They are commonly used for gripping, fastening, turning, tightening, and loosening nuts and bolts. These sockets are designed to provide a secure grip and ensure proper torque application.
Attributes: • Has 3/4 inch Square drive. • Has 15/16 inch flank drive double hex. • Durable materials for safety and performance. • Chrome finish to prevent corrosion. • Allows for increased torque and leverage. • Versatile and convenient tool.
Applications: A Hand Tool Socket provides a secure grip on the fastener, minimizing the risk of slipping or stripping.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 2.0
Material: Carbon Steel
Size (in): 15/16
Length (mm): 50.8
Units of MeasureUSMetric
Length (in): 2.0
Material: Carbon Steel
Size (in): 15/16
View More
Compatible Models
Compatible Models
Wheel Loader
950926E920966D966C930966E950B926950E980C
View More
Wheel Loader
950926E920966D966C930966E950B926950E980C
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Hand Tool Socket, also known as a socket wrench, is a type of spanner that uses a closed socket format to turn fasteners. It is a versatile and convenient tool that allows users to tackle multiple sizes and types of fasteners. Socket sets usually come packaged in a single case or pouch with numerous interchangeable attachments. They are commonly used for gripping, fastening, turning, tightening, and loosening nuts and bolts. These sockets are designed to provide a secure grip and ensure proper torque application.
Attributes: • Has 3/4 inch Square drive. • Has 15/16 inch flank drive double hex. • Durable materials for safety and performance. • Chrome finish to prevent corrosion. • Allows for increased torque and leverage. • Versatile and convenient tool.
Applications: A Hand Tool Socket provides a secure grip on the fastener, minimizing the risk of slipping or stripping.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8H-8531
Units of Measure
USMetric
Length (in): 2.0
Material: Carbon Steel
Size (in): 15/16
Length (mm): 50.8
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.