8H-8541: 1-7/8" Flank Drive Double Hexagon Hand Socket
Cat® Flank Drive Double Hexagon Hand Socket provides a secure grip on fasteners, reducing slippage and wear in equipment maintenance
Brand: Cat
Product Images
8H-8541: 1-7/8" Flank Drive Double Hexagon Hand Socket
Cat® Flank Drive Double Hexagon Hand Socket provides a secure grip on fasteners, reducing slippage and wear in equipment maintenance
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
The Flank Drive Double Hexagon Hand Socket is a tool used in equipment maintenance. It features a double hexagonal shape that enhances grip on fasteners, reducing the risk of rounding and slipping. This design allows for efficient torque application, making it easier to tighten and loosen bolts and nuts. Thus, it is necessary for reliable and accurate maintenance in equipment applications.
Attributes: • Chrome finish for increased durability and resistance to corrosion. • Equipped with a 3/4 inch square drive for torque transmission. • Flank drive technology to reduce rounding of fastener corners.
Applications: The Flank Drive Double Hexagon Hand Socket improves grip on fasteners, minimizing slippage and rounding. It ensures efficient torque application for reliable maintenance of equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Flank Drive Double Hexagon Hand Socket is a tool used in equipment maintenance. It features a double hexagonal shape that enhances grip on fasteners, reducing the risk of rounding and slipping. This design allows for efficient torque application, making it easier to tighten and loosen bolts and nuts. Thus, it is necessary for reliable and accurate maintenance in equipment applications.
Attributes: • Chrome finish for increased durability and resistance to corrosion. • Equipped with a 3/4 inch square drive for torque transmission. • Flank drive technology to reduce rounding of fastener corners.
Applications: The Flank Drive Double Hexagon Hand Socket improves grip on fasteners, minimizing slippage and rounding. It ensures efficient torque application for reliable maintenance of equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
DescriptionSpecifications
Description for part number 8H-8541
The Flank Drive Double Hexagon Hand Socket is a tool used in equipment maintenance. It features a double hexagonal shape that enhances grip on fasteners, reducing the risk of rounding and slipping. This design allows for efficient torque application, making it easier to tighten and loosen bolts and nuts. Thus, it is necessary for reliable and accurate maintenance in equipment applications.
Attributes: • Chrome finish for increased durability and resistance to corrosion. • Equipped with a 3/4 inch square drive for torque transmission. • Flank drive technology to reduce rounding of fastener corners.
Applications: The Flank Drive Double Hexagon Hand Socket improves grip on fasteners, minimizing slippage and rounding. It ensures efficient torque application for reliable maintenance of equipment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8H-8541
Units of Measure
USMetric
Length (mm): 76.2
Length (in): 3
Outer Diameter (mm): 65.02
Outer Diameter (in): 2.56
Square Drive (in): 3/4"
Hex Size (in): 1-7/8"
Hex Size (mm): 47.625
Hole Size (mm): 6.6
Hole Size (in): 0.26
Weight (kg): 0.816
Weight (lb): 1.799
Material: Steel,Carbon Steel
Size (mm): 47.625
Size (in): 1 7/8
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Add Equipment
To find the parts that fit.To find the parts that fit.