Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets8H-8538: 1 11/16'' Hexagonal Flank Drive Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
8H-8538: 1 11/16'' Hexagonal Flank Drive Socket
8H-8538: 1 11/16'' Hexagonal Flank Drive Socket

Cat® 1 11/16'' Double Hexagonal Flank Drive Socket with 3/4'' square drive provides efficient fastening and loosening of nuts and bolts

Brand: Cat

Product Images
8H-8538: 1 11/16'' Hexagonal Flank Drive Socket
8H-8538: 1 11/16'' Hexagonal Flank Drive Socket

Cat® 1 11/16'' Double Hexagonal Flank Drive Socket with 3/4'' square drive provides efficient fastening and loosening of nuts and bolts

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 8H-8538

Units of Measure

USMetric
Outer Diameter (mm): 60.45
Outer Diameter (in): 2.379
Square Drive (in): 3/4''
Drive Type: Square
Length (mm): 69.85
Length (in): 2.75
Hex Size (mm): 42.862
Hex Size (in): 1.687
Weight (kg): 0.363
Weight (lb): 0.8
Material: Carbon Steel
Size (mm): 42.863
Size (in): 1 11/16
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert