Cat® Hand Tool Ball Peen Hammer For Service Equipment
Brand: Cat
Product Images
8H-8577: 40 Ounce ball peen hammer
Cat® Hand Tool Ball Peen Hammer For Service Equipment
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Ball peen hammer is a reliable hand tool designed for service equipment applications. It features a durable construction with a dual-faced head, including a flat striking face and a rounded peen face. The balanced weight and ergonomic handle ensure comfortable to use while providing precise striking for shaping, bending, and riveting tasks. This versatile tool is compatible with various service equipment, making it an essential choice for repairs, adjustments, assembly, and maintenance.
Attributes: • Handle is made of wood and the ball peen is made of steel. • Has a handle length of 412.75 mm (16.25 in). • Resistant to corrosion and wear. • Provides optimal balance and control for accurate striking
Applications: A Ball peen hammer is used to apply controlled strikes to achieve the desired result, whether it's aligning, adjusting, or removing components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Ball peen hammer is a reliable hand tool designed for service equipment applications. It features a durable construction with a dual-faced head, including a flat striking face and a rounded peen face. The balanced weight and ergonomic handle ensure comfortable to use while providing precise striking for shaping, bending, and riveting tasks. This versatile tool is compatible with various service equipment, making it an essential choice for repairs, adjustments, assembly, and maintenance.
Attributes: • Handle is made of wood and the ball peen is made of steel. • Has a handle length of 412.75 mm (16.25 in). • Resistant to corrosion and wear. • Provides optimal balance and control for accurate striking
Applications: A Ball peen hammer is used to apply controlled strikes to achieve the desired result, whether it's aligning, adjusting, or removing components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (g): 900
Length (mm): 406.4
Height (mm): 128.6
Size (in): 1-1/4
Weight (lb): 2
Length (in): 16
Height (in): 5.06
Size (gauge): 0,174
Material: Carbon Steel
Size (mm): 31.75
Units of MeasureUSMetric
Weight (g): 900
Length (mm): 406.4
Height (mm): 128.6
View More
Compatible Models
Compatible Models
Articulated Truck
D25DD35CD25CD30CD400D350CD250BD35HPD30DD300BD300E II
View More
Articulated Truck
D25DD35CD25CD30CD400D350CD250BD35HPD30DD300BD300E II
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Ball peen hammer is a reliable hand tool designed for service equipment applications. It features a durable construction with a dual-faced head, including a flat striking face and a rounded peen face. The balanced weight and ergonomic handle ensure comfortable to use while providing precise striking for shaping, bending, and riveting tasks. This versatile tool is compatible with various service equipment, making it an essential choice for repairs, adjustments, assembly, and maintenance.
Attributes: • Handle is made of wood and the ball peen is made of steel. • Has a handle length of 412.75 mm (16.25 in). • Resistant to corrosion and wear. • Provides optimal balance and control for accurate striking
Applications: A Ball peen hammer is used to apply controlled strikes to achieve the desired result, whether it's aligning, adjusting, or removing components.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8H-8577
Units of Measure
USMetric
Weight (g): 900
Length (mm): 406.4
Height (mm): 128.6
Size (in): 1-1/4
Weight (lb): 2
Length (in): 16
Height (in): 5.06
Size (gauge): 0,174
Material: Carbon Steel
Size (mm): 31.75
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Add Equipment
To find the parts that fit.To find the parts that fit.